目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
LS.A-AS+SJF - Levelling elements
Elesa
GENERAL CATALOGUE
Levelling elements and supports
Levelling Elements
LS.A+SJF_COMBI
Powered by
CAD模型選擇
{elesa/general_catalogue/10/1_levelling_elements/ls_a_sjf_combi/ls_a_as_sjf_asmtab.prj},{NB=Levelling elements LS.A-40-14-AS+SJF-M8 (0)},{CODE=300287},{DESCRIPTION=LS.A-40-14-AS+SJF-M8},{ROT=0},{DIM01=40},{DIM02=M8},{D1=8},{DIM03=25.5},{DIM04=28.5},{DIM05=17},{DIM06=10},{DIM07=16},{DIM08=14},{DIM09=6},{DIM10=6800},{WEIGHT=25},{H=21},{PPATH=ls_a_as_sjf_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d1
[mm]
DIM03
L
[mm]
DIM04
L1
[mm]
DIM05
h
[mm]
DIM06
h1
[mm]
DIM07
s
[mm]
DIM08
Articulation
[mm]
DIM09
Maximum tightening torque for the screw
[Nm]
DIM10
Max limit static load
[N]
WEIGHT
Weight
[g]
Levelling elements LS.A-2...
300276
LS.A-25-14-AS+SJF-M6
25
M6
25.0
28.0
12
10
16
14
4
3100
12
Levelling elements LS.A-2...
300277
LS.A-25-14-AS+SJF-M8
25
M8
25.0
28.0
12
10
16
14
6
3700
11
Levelling elements LS.A-3...
300281
LS.A-32-14-AS+SJF-M6
32
M6
26.0
29.0
15
10
16
14
4
5000
18
Levelling elements LS.A-3...
300282
LS.A-32-14-AS+SJF-M8
32
M8
26.0
29.0
15
10
16
14
6
6000
17
Levelling elements LS.A-4...
300286
LS.A-40-14-AS+SJF-M6
40
M6
25.5
28.5
17
10
16
14
4
5600
26
Levelling elements LS.A-4...
300287
LS.A-40-14-AS+SJF-M8
40
M8
25.5
28.5
17
10
16
14
6
6800
25
Levelling elements LS.A-5...
300291
LS.A-50-14-AS+SJF-M6
50
M6
28.0
31.0
19
10
16
14
4
4600
37
Levelling elements LS.A-5...
300292
LS.A-50-14-AS+SJF-M8
50
M8
28.0
31.0
19
10
16
14
6
5600
36
Levelling elements LS.A-6...
300296
LS.A-60-14-AS+SJF-M6
60
M6
35.0
38.0
24
10
16
14
4
5800
56
Levelling elements LS.A-6...
300297
LS.A-60-14-AS+SJF-M8
60
M8
35.0
38.0
24
10
16
14
6
6900
55
Levelling elements LS.A-6...
300298
LS.A-60-24-AS+SJF-M10
60
M10
44.0
47.0
24
16
24
24
10
10500
64
Levelling elements LS.A-6...
300299
LS.A-60-24-AS+SJF-M12
60
M12
44.0
47.0
24
16
24
24
12
10700
63
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表