目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
LPSO - "LEVEL-IT"™ Leveling Mounts, Steel Tapped Socket Type, Type A2, Steel base, black oxide finish, Inch
JW Winco
3.0 Machine parts
3.4 Installing, lifting, dampening with leveling feet, lifting gear and rubber elements
Levelling feet
LPSO
LPSO
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_4/levelling_feet/lpso/lpso/lpso_a2_inch_asmtab.prj},{NB=Leveling Mount LPSO-1.88-1/2x20-A2 (0)},{PARTNUMBER=LPSO-1.88-1/2x20-A2},{ITEMID=9TLOB},{AW=0},{D1=1.88},{D2=1/2x20},{THR=UNF},{NDM=0.500},{P=0.050},{L1=1.13},{L2=0.250},{T=0.44},{AF=0.750},{ANGLE=0},{ANGLE1=15},{MLSB=16680.83},{MLDB=2780.13},{MAT=A2 - Steel Socket and Steel Base Blackened},{MAT2=A2},{WEIGHT=0.00000},{CTN=8487900080},{ROHS=},{INFOWINCO=Product details},{L11=0.7620},{D11=1.0000},{ANG=0.512},{ANG2=0.886},{R=0.094},{R2=0.6940},{HX=0.7010},{ANG3=0.777},{M1=0.2440},{TX=0.666},{PPATH=lpso_a2_inch_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
D1
[Inch]
D2
Thread
ⁿ/ₐ
L1
[Inch]
L2
[Inch]
T
[Inch]
AF
[Inch]
MLSB
Max Load Steel Base
ⁿ/ₐ
MLDB
Max Load Delrin® plastic base
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Leveling Mount LPSO-0.75-...
LPSO-0.75-10x32-A2
0.75
10x32
0.53
0.100
0.17
0.375
3113.75
667.23
0.01400
8487900080
Leveling Mount LPSO-1.00-...
LPSO-1.00-1/4x20-A2
1.00
1/4x20
0.70
0.141
0.31
0.500
4448.22
889.64
0.03400
8487900080
Leveling Mount LPSO-1.00-...
LPSO-1.00-1/4x28-A2
1.00
1/4x28
0.70
0.141
0.31
0.500
3447.37
556.02
0.00000
8487900080
Leveling Mount LPSO-1.25-...
LPSO-1.25-5/16x18-A2
1.25
5/16x18
0.88
0.170
0.38
0.625
10230.90
1112.05
0.00000
8487900080
Leveling Mount LPSO-1.25-...
LPSO-1.25-5/16x24-A2
1.25
5/16x24
0.88
0.170
0.38
0.625
9563.67
889.64
0.00000
8487900080
Leveling Mount LPSO-1.25-...
LPSO-1.25-3/8x16-A2
1.25
3/8x16
0.88
0.170
0.38
0.625
16680.83
1334.46
0.06200
8487900080
Leveling Mount LPSO-1.25-...
LPSO-1.25-3/8x24-A2
1.25
3/8x24
0.88
0.170
0.38
0.625
12899.84
1112.05
0.00000
8487900080
Leveling Mount LPSO-1.88-...
LPSO-1.88-1/2x13-A2
1.88
1/2x13
1.13
0.250
0.44
0.750
22241.10
3113.75
0.17000
8487900080
Leveling Mount LPSO-1.88-...
LPSO-1.88-1/2x20-A2
1.88
1/2x20
1.13
0.250
0.44
0.750
16680.83
2780.13
0.00000
8487900080
Leveling Mount LPSO-2.50-...
LPSO-2.50-5/8x11-A2
2.50
5/8x11
1.25
0.350
0.62
0.875
26689.32
5337.86
0.34300
8487900080
Leveling Mount LPSO-2.50-...
LPSO-2.50-5/8x18-A2
2.50
5/8x18
1.25
0.350
0.62
0.875
21351.46
4893.04
0.00000
8487900080
Leveling Mount LPSO-3.00-...
LPSO-3.00-3/4x10-A2
3.00
3/4x10
1.50
0.410
0.75
1.062
32916.84
8006.79
0.65800
8487900080
Leveling Mount LPSO-3.00-...
LPSO-3.00-3/4x16-A2
3.00
3/4x16
1.50
0.410
0.75
1.062
24465.21
7339.56
0.00000
8487900080
Leveling Mount LPSO-4.00-...
LPSO-4.00-7/8x14-A2
4.00
7/8x14
1.88
0.440
0.81
1.375
34473.71
8674.03
0.00000
8487900080
Leveling Mount LPSO-4.00-...
LPSO-4.00-7/8x9-A2
4.00
7/8x9
1.88
0.440
0.81
1.375
27578.97
7561.97
0.00000
8487900080
Leveling Mount LPSO-4.00-...
LPSO-4.00-1x8-A2
4.00
1x8
1.88
0.440
0.81
1.375
93412.65
10675.73
1.06600
8487900080
Leveling Mount LPSO-4.00-...
LPSO-4.00-1x12-A2
4.00
1x12
1.88
0.440
0.81
1.375
73395.65
10008.49
0.00000
8487900080
Leveling Mount LPSO-6.00-...
LPSO-6.00-11/4x7-A2
6.00
1 1/4x7
2.75
0.750
1.00
1.875
191273.53
16013.59
0.00000
8487900080
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表