您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
LPSO-d - "LEVEL-IT"™ Leveling Mounts, Stainless Steel Tapped Socket Type, Type B2, Solid Delrin® plastic base, Inch
JW Winco
3.0 Machine parts
3.4 Installing, lifting, dampening with leveling feet, lifting gear and rubber elements
Levelling feet
LPSO
LPSO-NI
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_4/levelling_feet/lpso/lpso_ni/lpso_b2_inch_asmtab.prj},{NB=Leveling Mount LPSO-1.88-1/2x20-B2 (0)},{PARTNUMBER=LPSO-1.88-1/2x20-B2},{ITEMID=9TLVS/DN},{AW=0},{D1=1.88},{D2=1/2x20},{THR=UNF},{NDM=0.500},{P=0.050},{L1=1.13},{L2=0.250},{T=0.44},{AF=0.750},{ANGLE=0},{ANGLE1=15},{MLSB=17570.47},{MLDB=2780.13},{MAT=B2 - Stainless Socket and Solid Delrin Base},{MAT2=B2},{WEIGHT=0.00000},{CTN=8487900080},{ROHS=},{INFOWINCO=Product details},{L11=0.7620},{D11=1.0000},{ANG=0.512},{ANG2=0.886},{R=0.094},{R2=0.6940},{HX=0.701},{ANG3=0.777},{M1=0.2440},{TX=0.666},{PPATH=lpso_b2_inch_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
D1
[Inch]
D2
Thread
ⁿ/ₐ
L1
[Inch]
L2
[Inch]
T
[Inch]
AF
[Inch]
MLSB
Max Load Stainless Steel Base
ⁿ/ₐ
MLDB
Max Load Delrin® plastic base
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Leveling Mount LPSO-0.75-...
LPSO-0.75-10x32-B2
0.75
10x32
0.53
0.100
0.17
0.375
3981.15
667.23
0.00700
8487900080
Leveling Mount LPSO-1.00-...
LPSO-1.00-1/4x20-B2
1.00
1/4x20
0.70
0.141
0.31
0.500
6174.13
889.64
0.01500
8487900080
Leveling Mount LPSO-1.00-...
LPSO-1.00-1/4x28-B2
1.00
1/4x28
0.70
0.141
0.31
0.500
3780.98
556.02
0.00000
8487900080
Leveling Mount LPSO-1.25-...
LPSO-1.25-5/16x18-B2
1.25
5/16x18
0.88
0.170
0.38
0.625
10675.73
1112.05
0.00000
8487900080
Leveling Mount LPSO-1.25-...
LPSO-1.25-5/16x24-B2
1.25
5/16x24
0.88
0.170
0.38
0.625
10008.49
889.64
0.00000
8487900080
Leveling Mount LPSO-1.25-...
LPSO-1.25-3/8x16-B2
1.25
3/8x16
0.88
0.170
0.38
0.625
16680.83
1334.46
0.02500
8487900080
Leveling Mount LPSO-1.25-...
LPSO-1.25-3/8x24-B2
1.25
3/8x24
0.88
0.170
0.38
0.625
13344.66
1112.05
0.00000
8487900080
Leveling Mount LPSO-1.88-...
LPSO-1.88-1/2x13-B2
1.88
1/2x13
1.13
0.250
0.44
0.750
22241.10
3113.75
0.04000
8487900080
Leveling Mount LPSO-1.88-...
LPSO-1.88-1/2x20-B2
1.88
1/2x20
1.13
0.250
0.44
0.750
17570.47
2780.13
0.00000
8487900080
Leveling Mount LPSO-2.50-...
LPSO-2.50-5/8x11-B2
2.50
5/8x11
1.25
0.350
0.62
0.875
26689.32
5337.86
0.00000
8487900080
Leveling Mount LPSO-2.50-...
LPSO-2.50-5/8x18-B2
2.50
5/8x18
1.25
0.350
0.62
0.875
24465.21
4893.04
0.00000
8487900080
Leveling Mount LPSO-3.00-...
LPSO-3.00-3/4x10-B2
3.00
3/4x10
1.50
0.410
0.75
1.062
32916.84
8006.79
0.16700
8487900080
Leveling Mount LPSO-3.00-...
LPSO-3.00-3/4x16-B2
3.00
3/4x16
1.50
0.410
0.75
1.062
27801.38
7339.56
0.00000
8487900080
Leveling Mount LPSO-4.00-...
LPSO-4.00-7/8x14-B2
4.00
7/8x14
1.88
0.440
0.81
1.375
66723.32
8674.03
0.00000
8487900080
Leveling Mount LPSO-4.00-...
LPSO-4.00-7/8x9-B2
4.00
7/8x9
1.88
0.440
0.81
1.375
60050.99
7561.97
0.00000
8487900080
Leveling Mount LPSO-4.00-...
LPSO-4.00-1x8-B2
4.00
1x8
1.88
0.440
0.81
1.375
111205.54
10675.73
0.31200
8487900080
Leveling Mount LPSO-4.00-...
LPSO-4.00-1x12-B2
4.00
1x12
1.88
0.440
0.81
1.375
80290.40
10008.49
0.00000
8487900080
Leveling Mount LPSO-6.00-...
LPSO-6.00-11/4x7-B2
6.00
1 1/4x7
2.75
0.750
1.00
1.875
191273.53
16013.59
0.00000
8487900080
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表