目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
LP 100 - Low Profile Leveling Mounts Threaded Stud Type B Inch
JW Winco
3.0 Machine parts
3.4 Installing, lifting, dampening with leveling feet, lifting gear and rubber elements
Levelling feet
LP 100
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_4/levelling_feet/lp100/lp100_b_inch_asmtab.prj},{NB=Low Profile Leveling Mount LP100-2.00-5/8x11-8.00-B},{PARTNUMBER=LP100-2.00-5/8x11-8.00-B},{ITEMID=10T8LDMI},{AW=0},{D1=2.0},{D2=5/8x11},{THR=UNC},{NDM=0.625},{L1=8},{L2=0.970},{L3=0.340},{L4=0.420},{AF=0.875},{MLLD=20016.99},{MLHD=22241.100},{TYPE=B - With Light Duty Pad},{TYPE2=B},{TYPE3=L},{MAT=ST - Steel},{WEIGHT=0.00000},{CTN=848790008},{ROHS=},{INFOWINCO=Product details},{L11=0.6273},{L12=2.0033},{D11=0.6620},{D12=0.5515},{D1D=1.9000},{ANG=80.0},{ANG2=85.0},{P11=0.4188},{P12=0.8119},{PPATH=lp100_inch_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
D1
[Inch]
D2
Thread
ⁿ/ₐ
L1
[Inch]
L2
[Inch]
L3
[Inch]
L4
[Inch]
AF
[Inch]
MLLD
Max Load Light Duty
ⁿ/ₐ
MLHD
Max Load Heavy Duty
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Low Profile Leveling Moun...
LP100-2.00-3/8x16-3.00-B
2.0
3/8x16
3
0.970
0.340
0.420
0.750
6672.33
8896.440
0.00000
848790008
Low Profile Leveling Moun...
LP100-2.00-3/8x16-4.00-B
2.0
3/8x16
4
0.970
0.340
0.420
0.750
6672.33
8896.440
0.00000
848790008
Low Profile Leveling Moun...
LP100-2.00-3/8x16-6.00-B
2.0
3/8x16
6
0.970
0.340
0.420
0.750
6672.33
8896.440
0.00000
848790008
Low Profile Leveling Moun...
LP100-2.00-3/8x16-8.00-B
2.0
3/8x16
8
0.970
0.340
0.420
0.750
6672.33
8896.440
0.00000
848790008
Low Profile Leveling Moun...
LP100-2.50-3/8x16-3.00-B
2.5
3/8x16
3
0.970
0.340
0.420
0.750
6672.33
8896.440
0.00000
848790008
Low Profile Leveling Moun...
LP100-2.50-3/8x16-4.00-B
2.5
3/8x16
4
0.970
0.340
0.420
0.750
6672.33
8896.440
0.00000
848790008
Low Profile Leveling Moun...
LP100-2.50-3/8x16-6.00-B
2.5
3/8x16
6
0.970
0.340
0.420
0.750
6672.33
8896.440
0.00000
848790008
Low Profile Leveling Moun...
LP100-2.50-3/8x16-8.00-B
2.5
3/8x16
8
0.970
0.340
0.420
0.750
6672.33
8896.440
0.00000
848790008
Low Profile Leveling Moun...
LP100-2.00-1/2x13-3.00-B
2.0
1/2x13
3
0.970
0.340
0.420
0.750
13344.66
15568.770
0.00000
848790008
Low Profile Leveling Moun...
LP100-2.00-1/2x13-4.00-B
2.0
1/2x13
4
0.970
0.340
0.420
0.750
13344.66
15568.770
0.00000
848790008
Low Profile Leveling Moun...
LP100-2.00-1/2x13-6.00-B
2.0
1/2x13
6
0.970
0.340
0.420
0.750
13344.66
15568.770
0.00000
848790008
Low Profile Leveling Moun...
LP100-2.00-1/2x13-8.00-B
2.0
1/2x13
8
0.970
0.340
0.420
0.750
13344.66
15568.770
0.00000
848790008
Low Profile Leveling Moun...
LP100-2.50-1/2x13-3.00-B
2.5
1/2x13
3
0.970
0.340
0.420
0.750
13344.66
15568.770
0.00000
848790008
Low Profile Leveling Moun...
LP100-2.50-1/2x13-4.00-B
2.5
1/2x13
4
0.970
0.340
0.420
0.750
13344.66
15568.770
0.00000
848790008
Low Profile Leveling Moun...
LP100-2.50-1/2x13-6.00-B
2.5
1/2x13
6
0.970
0.340
0.420
0.750
13344.66
15568.770
0.00000
848790008
Low Profile Leveling Moun...
LP100-2.50-1/2x13-8.00-B
2.5
1/2x13
8
0.970
0.340
0.420
0.750
13344.66
15568.770
0.00000
848790008
Low Profile Leveling Moun...
LP100-3.00-1/2x13-3.00-B
3.0
1/2x13
3
1.040
0.340
0.420
0.750
13344.66
15568.770
0.00000
848790008
Low Profile Leveling Moun...
LP100-3.00-1/2x13-4.00-B
3.0
1/2x13
4
1.040
0.340
0.420
0.750
13344.66
15568.770
0.00000
848790008
Low Profile Leveling Moun...
LP100-3.00-1/2x13-6.00-B
3.0
1/2x13
6
1.040
0.340
0.420
0.750
13344.66
15568.770
0.00000
848790008
Low Profile Leveling Moun...
LP100-3.00-1/2x13-8.00-B
3.0
1/2x13
8
1.040
0.340
0.420
0.750
13344.66
15568.770
0.00000
848790008
Low Profile Leveling Moun...
LP100-4.00-1/2x13-3.00-B
4.0
1/2x13
3
1.040
0.340
0.420
0.750
13344.66
15568.770
0.00000
848790008
Low Profile Leveling Moun...
LP100-4.00-1/2x13-4.00-B
4.0
1/2x13
4
1.040
0.340
0.420
0.750
13344.66
15568.770
0.00000
848790008
Low Profile Leveling Moun...
LP100-4.00-1/2x13-6.00-B
4.0
1/2x13
6
1.040
0.340
0.420
0.750
13344.66
15568.770
0.00000
848790008
Low Profile Leveling Moun...
LP100-4.00-1/2x13-8.00-B
4.0
1/2x13
8
1.040
0.340
0.420
0.750
13344.66
15568.770
0.00000
848790008
Low Profile Leveling Moun...
LP100-2.00-5/8x11-3.00-B
2.0
5/8x11
3
0.970
0.340
0.420
0.875
20016.99
22241.100
0.00000
848790008
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
MM 100 - "Mighty Mount"™ Heavy Duty Vibration Mounts, Inch
JW Winco
25.06.2024
GN 342.2 SV - Levelling feet with screw, Type SV, vibration absorbing
JW Winco
25.06.2024
SN 946 - Willi Glide Leveling Mounts, Steel, Fixed Threaded Stud, Type E, w...
JW Winco
25.06.2024
MAVM - "Anti-Vibe®" Anti-Vibration Leveling Mounts, Steel, Threaded Stud Ty...
JW Winco
25.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表