您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
italiano
English
QA認證資訊
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
LMR. - Levelling elements
Elesa
GENERAL CATALOGUE
Levelling elements and supports
Levelling Elements
LMR.
Powered by
CAD模型選擇
{elesa/general_catalogue/10/1_levelling_elements/lmr/lmr_asmtab.prj},{NB=Levelling elements LMR.100-AS-M20x150(0)},{CODE=406658},{DESCRIPTION=LMR.100-AS-M20x150},{ROT=0},{DIM01=100},{DIM02=M20},{DIM03=150},{DIM04=35},{DIM05=20.0},{DIM06=6.0},{DIM07=10},{DIM08=15},{DIM09=3},{DIM10=11000},{WEIGHT=833},{DIM055=29.0},{DIM066=14},{R=12.000},{X=8.830},{VER=2},{XX=13.500},{NDM=20.000},{KDM=16.933},{SW=12.000},{XXX=2.500},{PPATH=lmr_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
ⁿ/ₐ
DIM02
d
ⁿ/ₐ
DIM03
l
ⁿ/ₐ
DIM04
l1
ⁿ/ₐ
DIM05
l2
ⁿ/ₐ
DIM06
l3
ⁿ/ₐ
DIM07
s
[mm]
DIM08
s1
[mm]
DIM09
s2
[mm]
DIM10
Max. limit static load
[N]
WEIGHT
Weight
[g]
Levelling elements LMR.50...
406311
LMR.50-AS-M8x40
50
M8
40
23
14.5
3.5
-
17
3
8000
215
Levelling elements LMR.50...
406313
LMR.50-AS-M8x50
50
M8
50
23
14.5
3.5
-
17
3
8000
218
Levelling elements LMR.50...
406314
LMR.50-AS-M8x63
50
M8
63
23
14.5
3.5
-
17
3
8000
222
Levelling elements LMR.50...
406315
LMR.50-AS-M10x50
50
M10
50
23
14.5
3.5
-
17
3
10000
157
Levelling elements LMR.50...
406317
LMR.50-AS-M10x60
50
M10
60
23
14.5
3.5
-
17
3
10000
174
Levelling elements LMR.50...
406319
LMR.50-AS-M10x80
50
M10
80
23
14.5
3.5
-
17
3
10000
183
Levelling elements LMR.50...
406320
LMR.50-AS-M10x100
50
M10
100
23
14.5
3.5
-
17
3
10000
193
Levelling elements LMR.50...
406321
LMR.50-AS-M12x60
50
M12
60
23
14.5
3.5
-
17
3
12000
186
Levelling elements LMR.50...
406323
LMR.50-AS-M12x80
50
M12
80
23
14.5
3.5
-
17
3
12000
201
Levelling elements LMR.50...
406325
LMR.50-AS-M12x100
50
M12
100
23
14.5
3.5
-
17
3
12000
180
Levelling elements LMR.50...
406332
LMR.50-AS-M16x75
50
M16
75
29
14.5
3.5
8
12
3
16000
232
Levelling elements LMR.50...
406334
LMR.50-AS-M16x100
50
M16
100
29
14.5
3.5
8
12
3
16000
265
Levelling elements LMR.50...
406336
LMR.50-AS-M16x125
50
M16
125
29
14.5
3.5
8
12
3
16000
305
Levelling elements LMR.50...
406338
LMR.50-AS-M16x150
50
M16
150
29
14.5
3.5
8
12
3
16000
340
Levelling elements LMR.50...
406339
LMR.50-AS-M16x200
50
M16
200
29
14.5
3.5
8
12
3
16000
395
Levelling elements LMR.50...
406340
LMR.50-AS-M16x250
50
M16
250
29
14.5
3.5
8
12
3
16000
435
Levelling elements LMR.60...
406411
LMR.60-AS-M8x40
60
M8
40
24
16.0
4.0
-
17
3
8000
266
Levelling elements LMR.60...
406413
LMR.60-AS-M8x50
60
M8
50
24
16.0
4.0
-
17
3
8000
269
Levelling elements LMR.60...
406414
LMR.60-AS-M8x63
60
M8
50
24
16.0
4.0
-
17
3
8000
273
Levelling elements LMR.60...
406415
LMR.60-AS-M10x50
60
M10
50
24
16.0
4.0
-
17
3
10000
160
Levelling elements LMR.60...
406417
LMR.60-AS-M10x60
60
M10
60
24
16.0
4.0
-
17
3
10000
225
Levelling elements LMR.60...
406419
LMR.60-AS-M10x80
60
M10
80
24
16.0
4.0
-
17
3
10000
234
Levelling elements LMR.60...
406420
LMR.60-AS-M10x100
60
M10
100
24
16.0
4.0
-
17
3
10000
244
Levelling elements LMR.60...
406421
LMR.60-AS-M12x60
60
M12
60
24
16.0
4.0
-
17
3
12000
237
Levelling elements LMR.60...
406423
LMR.60-AS-M12x80
60
M12
80
24
16.0
4.0
-
17
3
12000
252
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表