您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
中文
中文
LBD - Ball Guide Post Dets for Die Sets(Press Fit Post)
Chinese Manufacturers
鹏隆模具
Powered by
CAD模型選擇
{chinese_manufacturers/penglong/lbd.prj},{NB=LBD-28x140-D80-50},{PC=LBD},{DD=28.000},{S=5.000},{T=1.600},{D=36.000},{DD1=50.000},{LL1=75.000},{L1=40.000},{L=25.000},{BL=80.000},{FLMIN=50.000},{FLMAX=150.000},{FL=50},{LL=140},{LLMIN=140.000},{LLMAX=200.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PC
Product Code
ⁿ/ₐ
DD
[mm]
S
[mm]
T
[mm]
D
[mm]
DD1
[mm]
LL1
[mm]
L1
[mm]
L
[mm]
BL
[mm]
LBD-25x120-D80-40
LBD
25.000
4.000
1.600
31.000
45.000
75.000
40.000
25.000
80.000
LBD-28x140-D60-50
LBD
28.000
5.000
1.600
36.000
50.000
60.000
30.000
20.000
60.000
LBD-28x140-D80-50
LBD
28.000
5.000
1.600
36.000
50.000
75.000
40.000
25.000
80.000
LBD-32x160-D80-70
LBD
32.000
5.000
1.600
40.000
55.000
75.000
40.000
25.000
80.000
LBD-32x160-D100-70
LBD
32.000
5.000
1.600
40.000
55.000
90.000
47.000
30.000
100.000
LBD-38x180-D80-80
LBD
38.000
6.000
2.000
48.000
64.000
75.000
40.000
25.000
80.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
LSP - Cam Lower Slide Plates
Chinese Manufacturers
21.05.2014
LRPR - Cam Forced Return Blocks
Chinese Manufacturers
21.05.2014
LRPFB - Cam Forced Return Plates
Chinese Manufacturers
21.05.2014
GB 948-88 - 开槽沉头不脱出螺钉
Chinese Manufacturers
21.05.2014
Z21 - Locking assemblies, type Z21
Chinese Manufacturers
21.05.2014
Q681 - One end fixed single-tube tabletling
Chinese Manufacturers
21.05.2014
GB/T6184-2000 - 1型全金属六角锁紧螺母
Chinese Manufacturers
26.06.2017
Z6 - Locking assemblies, type Z6
Chinese Manufacturers
21.05.2014
LHLC-80 - H-Type Lifters
Chinese Manufacturers
21.05.2014
Z10 - Locking assemblies, type Z10
Chinese Manufacturers
21.05.2014
LSPPV - Cam Side Slide Plates-VDI 3357
Chinese Manufacturers
27.05.2014
Z5 - Locking assemblies, type Z5
Chinese Manufacturers
21.05.2014
Q184 - Hexagon bolts with flange-Small series
Chinese Manufacturers
21.05.2014
Q182 - Hexagon flange bolts-
Chinese Manufacturers
21.05.2014
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表