L shaft
NISSEI Corporation
Made in Japan
Induction gearmotor
GTR MID SERIES(0.1kW to 2.2kW)
Standard gearmotor
Gearmotor
Hollow shaft/ Solid shaft (F series)
Solid shaft (FF type)
Powered by
CAD模型選擇
{nissei/products_jp/induction_g_m/gtr_midi_01kw_22kw/standard_gm/gearmotor/hollow_solid_shaft_f_series/ff_type/ff_gm_l_asmtab.prj},{NB=FFMN-32L-240-T040Z},{OSH=32},{TREE=F},{TREE2=L},{VVIS=3-Phase 200V},{INFO=Infotext},{MCVIS=0.4kW},{MC1='T50','50W','T010','0.1kW','T020','0.2kW','T040','0.4kW','075','0.75kW'},{BVIS=Yes},{RVIS=1/240},{TBVIS=A},{TOIVIS=Z-BOX (Rectifier built-in type)},{R1=5,'1/5',7.5,'1/7.5',10,'1/10',12.5,'1/12.5',15,'1/15',20,'1/20',25,'1/25',30,'1/30',40,'1/40',50,'1/50',60,'1/60',80,'1/80',100,'1/100',120,'1/120',160,'1/160',200,'1/200',240,'1/240'},{R2=10,'1/10',12.5,'1/12.5',15,'1/15',20,'1/20',25,'1/25',30,'1/30',40,'1/40',50,'1/50',60,'1/60',80,'1/80',100,'1/100',120,'1/120',160,'1/160',200,'1/200',240,'1/240'},{TB4='A','A'},{TB5='T','T'},{RF=N},{PTB=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
VT
Voltage
ⁿ/ₐ
MCT
Motor capacity
ⁿ/ₐ
BT
Brake
ⁿ/ₐ
RT
Ratio
ⁿ/ₐ
OSH
Output shaft
ⁿ/ₐ
TBT
Terminal box
ⁿ/ₐ
TOIT
Type of input
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
FFM-18L-10-T50A
3-Phase 200V
50W
No
1/10
18
A
-
FFM-18L-10-T50A
FFM-18L-12.5-T50A
3-Phase 200V
50W
No
1/12.5
18
A
-
FFM-18L-12.5-T50A
FFM-18L-15-T50A
3-Phase 200V
50W
No
1/15
18
A
-
FFM-18L-15-T50A
FFM-18L-20-T50A
3-Phase 200V
50W
No
1/20
18
A
-
FFM-18L-20-T50A
FFM-18L-25-T50A
3-Phase 200V
50W
No
1/25
18
A
-
FFM-18L-25-T50A
FFM-18L-30-T50A
3-Phase 200V
50W
No
1/30
18
A
-
FFM-18L-30-T50A
FFM-18L-40-T50A
3-Phase 200V
50W
No
1/40
18
A
-
FFM-18L-40-T50A
FFM-18L-50-T50A
3-Phase 200V
50W
No
1/50
18
A
-
FFM-18L-50-T50A
FFM-18L-60-T50A
3-Phase 200V
50W
No
1/60
18
A
-
FFM-18L-60-T50A
FFM-18L-80-T50A
3-Phase 200V
50W
No
1/80
18
A
-
FFM-18L-80-T50A
FFM-18L-100-T50A
3-Phase 200V
50W
No
1/100
18
A
-
FFM-18L-100-T50A
FFM-18L-120-T50A
3-Phase 200V
50W
No
1/120
18
A
-
FFM-18L-120-T50A
FFM-18L-160-T50A
3-Phase 200V
50W
No
1/160
18
A
-
FFM-18L-160-T50A
FFM-18L-200-T50A
3-Phase 200V
50W
No
1/200
18
A
-
FFM-18L-200-T50A
FFM-18L-240-T50A
3-Phase 200V
50W
No
1/240
18
A
-
FFM-18L-240-T50A
FFMN-18L-10-T50A
3-Phase 200V
50W
Yes
1/10
18
A
A-BOX (aluminum)
FFMN-18L-10-T50A
FFMN-18L-10-T50Z
3-Phase 200V
50W
Yes
1/10
18
A
Z-BOX (Rectifier built-in...
FFMN-18L-10-T50Z
FFMN-18L-12.5-T50A
3-Phase 200V
50W
Yes
1/12.5
18
A
A-BOX (aluminum)
FFMN-18L-12.5-T50A
FFMN-18L-12.5-T50Z
3-Phase 200V
50W
Yes
1/12.5
18
A
Z-BOX (Rectifier built-in...
FFMN-18L-12.5-T50Z
FFMN-18L-15-T50A
3-Phase 200V
50W
Yes
1/15
18
A
A-BOX (aluminum)
FFMN-18L-15-T50A
FFMN-18L-15-T50Z
3-Phase 200V
50W
Yes
1/15
18
A
Z-BOX (Rectifier built-in...
FFMN-18L-15-T50Z
FFMN-18L-20-T50A
3-Phase 200V
50W
Yes
1/20
18
A
A-BOX (aluminum)
FFMN-18L-20-T50A
FFMN-18L-20-T50Z
3-Phase 200V
50W
Yes
1/20
18
A
Z-BOX (Rectifier built-in...
FFMN-18L-20-T50Z
FFMN-18L-25-T50A
3-Phase 200V
50W
Yes
1/25
18
A
A-BOX (aluminum)
FFMN-18L-25-T50A
FFMN-18L-25-T50Z
3-Phase 200V
50W
Yes
1/25
18
A
Z-BOX (Rectifier built-in...
FFMN-18L-25-T50Z
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表