KTB series (Square Flange type)
TSK
Ball Bushing
Flange type
Powered by
CAD模型選擇
{tsk/ball_bushing/flange_type/ktb.prj},{NB=KTB-13UU},{ST=},{SEAL=2 seal},{SD=13},{D=23},{L=32},{DF=43},{E=34},{T=6},{DP=33},{F=4.5},{G=7.5},{H=4.1},{P=12},{EM=12},{C=509},{CO=774},{CHAM=0.7},{EXS=14.07},{EXB=20.05},{CHAM1=0.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
CNSORDERNO
Order Number
ⁿ/ₐ
SEAL
Seal
ⁿ/ₐ
SD
Dimensions SD
[mm]
D
Dimensions D
[mm]
L
Dimensions L
[mm]
DF
Dimensions DF
[mm]
E
Dimensions E
[mm]
T
Dimensions T
[mm]
DP
Dimensions DP
[mm]
F
Dimensions F
[mm]
G
Dimensions G
[mm]
H
Dimensions H
[mm]
P
Perpendicularity
[μm]
EM
Eccentricity (MAX)
[μm]
C
Basic Load Rating
[N]
CO
Basic Load Rating
[N]
KTB-6UU
KTB-6UU
2 seal
6
12
19
28
22
5
20
3.5
6.0
3.1
12
12
205
264
KTB-8UU
KTB-8UU
2 seal
8
15
24
32
25
5
24
3.5
6.0
3.1
12
12
264
401
KTB-10UU
KTB-10UU
2 seal
10
19
29
40
30
6
29
4.5
7.5
4.1
12
12
372
548
KTB-12UU
KTB-12UU
2 seal
12
21
30
42
32
6
32
4.5
7.5
4.1
12
12
411
597
KTB-13UU
KTB-13UU
2 seal
13
23
32
43
34
6
33
4.5
7.5
4.1
12
12
509
774
KTB-16UU
KTB-16UU
2 seal
16
28
37
48
37
6
38
4.5
7.5
4.1
12
12
774
1176
KTB-20UU
KTB-20UU
2 seal
20
32
42
54
42
8
43
5.5
9.0
5.1
15
15
862
1372
KTB-25UU
KTB-25UU
2 seal
25
40
59
62
50
8
51
5.5
9.0
5.1
15
15
980
1568
KTB-30UU
KTB-30UU
2 seal
30
45
64
74
58
10
60
6.6
11.0
6.1
15
15
1568
2744
KTB-35UU
KTB-35UU
2 seal
35
52
70
82
64
10
67
6.6
11.0
6.1
20
20
1666
3136
KTB-40UU
KTB-40UU
2 seal
40
60
80
96
75
13
78
9.0
14.0
8.1
20
20
2156
4018
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表