KQ2W Extended Male Elbow - One-touch Fittings KQ2W Extended Male Elbow (G Thread)
SMC
bp4_air_line_equipment
fittings_and_tubing
KQ2 One-touch Fitting G(PF)
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/fittings_and_tubing/kq2-g/kq2w-g_me.prj},{NB=KQ2W08-G03},{IDNR=},{PART=KQ2W08-G03},{SLA=8},{RT=3/8},{RTN=16.662},{RTK=14.95},{H=20},{D1=15.2},{D2=12.0},{D3=21},{L1=23.0},{L2=45.9},{A=47.4},{M=18.5},{AA=8.6},{AB=23.6},{AC=20.0},{AD=14.9},{AE=6.1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
SLA
Tube O.D.
[mm]
RT
T Thread
ⁿ/ₐ
H
[mm]
D1
D
[mm]
D2
[mm]
D3
[mm]
L1
L
[mm]
L2
[mm]
A
[mm]
M
[mm]
KQ2W04-G01
4
1/8
13
10.4
10.0
14
18.0
34.4
35.0
16.0
KQ2W04-G02
4
1/4
16
10.4
10.0
17
18.0
38.9
38.0
16.0
KQ2W06-G01
6
1/8
13
12.8
10.0
14
20.0
36.9
38.7
17.0
KQ2W06-G02
6
1/4
16
12.8
10.0
17
20.0
41.4
41.7
17.0
KQ2W06-G03
6
3/8
20
12.8
10.0
21
20.0
42.4
42.7
17.0
KQ2W08-G01
8
1/8
13
15.2
12.0
14
23.0
40.4
43.4
18.5
KQ2W08-G02
8
1/4
16
15.2
12.0
17
23.0
44.9
46.4
18.5
KQ2W08-G03
8
3/8
20
15.2
12.0
21
23.0
45.9
47.4
18.5
KQ2W10-G02
10
1/4
17
18.5
17.0
17
26.5
51.9
55.0
21.0
KQ2W10-G03
10
3/8
20
18.5
17.0
21
26.5
52.9
56.0
21.0
KQ2W10-G04
10
1/2
24
18.5
17.0
25
26.5
58.9
59.5
21.0
KQ2W12-G02
12
1/4
17
20.9
17.0
17
28.5
53.0
57.4
22.0
KQ2W12-G03
12
3/8
20
20.9
17.0
21
28.5
54.0
58.4
22.0
KQ2W12-G04
12
1/2
24
20.9
17.0
25
28.5
60.0
61.9
22.0
KQ2W16-G03
16
3/8
22
26.5
20.9
21
34.0
63.8
71.0
25.0
KQ2W16-G04
16
1/2
24
26.5
20.9
25
34.0
68.8
73.5
25.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表