KQ2V - Universal Male Elbow (Gasket Seal)
SMC
bp4_air_line_equipment
fittings_and_tubing
KQ2 One-touch Fittings (New)
KQ2 Oval Type Metric-size/Applicable Tubing:MetricSize Connection Thread:M,R,Rc
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/fittings_and_tubing/kq2_new/kq2_1_1/kq2v_ume_gs_1.prj},{NB=KQ2V04-M5A1},{GUI=KQ2V04-M5*1},{OD=4},{T=M5x0.8},{MATERIAL=A},{H=8},{D1=8.2},{X=7.7},{Y=10},{D2=9.8},{L1=17.5},{L2=10.9},{L3=18.4},{A=14.9},{M=13.3},{EA1=2.9},{EA2=2.9},{MBS=2.5},{CNSMASSEXACT=5.4},{B1=11.000},{B2=4.900},{HL=2.800},{DX=6.200},{DX1=8.200},{D11=7.000},{D12=6.900},{L11=0.500},{L12=1.700}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
GUI
ⁿ/ₐ
OD
Applicable tubing O.D.
[mm]
T
Connection thread
ⁿ/ₐ
MODEL
Model
ⁿ/ₐ
H
Width across flats
[mm]
D1
[mm]
X
Release button dimension
[mm]
Y
Release button dimension
[mm]
D2
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
A
[mm]
M
[mm]
EA1
Effective area Nylon
[mm^2]
EA2
Effective area Urethane
[mm^2]
MBS
Min.bore size
[mm]
CNSMASSEXACT
Mass
[g]
KQ2V04-M5A1
KQ2V04-M5*1
4
M5x0.8
KQ2V04-M5A1
8
8.2
7.7
10
9.8
17.5
10.9
18.4
14.9
13.3
2.9
2.9
2.5
5.4
KQ2V06-M5A1
KQ2V06-M5*1
6
M5x0.8
KQ2V06-M5A1
8
10.4
9.7
12
9.8
18.3
10.9
18.4
14.9
13.3
3.8
3.8
2.5
5.7
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表