KQ2R - Plug-in Reducer
SMC
bp4_air_line_equipment
fittings_and_tubing
KQ2 One-touch Fittings (New)
KQ2 Oval Type Metric-size/Applicable Tubing:MetricSize Connection Thread:M,R,Rc
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/fittings_and_tubing/kq2_new/kq2_1_1/kq2r_pr_1.prj},{NB=KQ2R04-08A1},{GUI=KQ2R04-08A1},{ODA=4.0},{ODB=8},{D=8.2},{X=7.7},{Y=10.0},{L=29.6},{A=15.4},{M=13.3},{EA1=5.6},{EA2=4.0},{MBS=3.0},{CNSMASSEXACT=1.3},{LV1=8.600}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
GUI
ⁿ/ₐ
ODA
Applicable tubing O.D.A
[mm]
ODB
Applicable tubing O.D.A
[mm]
MODEL
Model
ⁿ/ₐ
D
[mm]
X
Release button dimension
[mm]
Y
Release button dimension
[mm]
L
[mm]
A
[mm]
M
[mm]
EA1
Effective area Nylon
[mm^2]
EA2
Effective area Urethane
[mm^2]
MBS
Min.bore size
[mm]
CNSMASSEXACT
Mass
[g]
KQ2R23-04A1
KQ2R23-04A1
3.2
4
KQ2R23-04A1
7.1
6.7
9.5
28.6
15.3
13.3
3.4
2.9
2.5
0.8
KQ2R23-06A1
KQ2R23-06A1
3.2
6
KQ2R23-06A1
7.1
6.7
9.5
29.1
15.8
13.3
3.4
2.9
2.5
1.0
KQ2R04-06A1
KQ2R04-06A1
4.0
6
KQ2R04-06A1
8.2
7.7
10.0
28.6
15.3
13.3
5.6
4.0
3.0
1.1
KQ2R04-08A1
KQ2R04-08A1
4.0
8
KQ2R04-08A1
8.2
7.7
10.0
29.6
15.4
13.3
5.6
4.0
3.0
1.3
KQ2R04-10A1
KQ2R04-10A1
4.0
10
KQ2R04-10A1
10.4
7.7
10.0
31.7
16.1
13.3
5.6
4.0
3.0
2.2
KQ2R06-04A1
KQ2R06-04A1
6.0
4
KQ2R06-04A1
10.4
9.7
12.0
33.6
20.3
13.3
4.0
4.0
2.5
1.4
KQ2R06-08A1
KQ2R06-08A1
6.0
8
KQ2R06-08A1
10.4
9.7
12.0
31.6
17.4
13.3
13.1
10.4
4.5
1.7
KQ2R06-10A1
KQ2R06-10A1
6.0
10
KQ2R06-10A1
10.4
9.7
12.0
33.9
18.3
13.3
13.1
10.4
4.5
2.1
KQ2R06-12A1
KQ2R06-12A1
6.0
12
KQ2R06-12A1
12.0
9.7
12.0
35.7
18.7
13.3
13.1
10.4
4.5
3.2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表