KPQT KPGT - Male Branch Tee
SMC
bp4_air_line_equipment
fittings_and_tubing
KPQ/KPG Clean One-touch Fittings for Driving Air Piping
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/fittings_and_tubing/kpq_kpg/kpqt_kpgt.prj},{NB=KPQT06-02},{GUI=KP*T06-02},{OD=6},{THREAD=1/4},{MODEL1=KPQT06-02},{MODEL2=KPGT06-02},{SPECIFICATION=Q},{OMSC=},{H=14},{D1=12.8},{D2=10.0},{L1=21.8},{L2=26.7},{A=28.4},{M=18.5},{EA1=10},{EA2=10},{CNSMASSEXACT=20},{Y1=5.600},{Y2=5.800},{Y3=3.800},{NO=6},{Y5=11.500},{Y6=7.000},{Y7=12.000},{Y8=5.000},{X1=10.000},{X2=0.680},{X3=2.500},{X4=11.790},{X5=16.200},{R=13.157}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
GUI
ⁿ/ₐ
OD
Applicable tubing O.D.
ⁿ/ₐ
THREAD
Connection thread
ⁿ/ₐ
MODEL
Model
ⁿ/ₐ
H
[mm]
D1
[mm]
D2
[mm]
L1
[mm]
L2
[mm]
A
[mm]
M
[mm]
EA1
Effective area TPH
[mm^2]
EA2
Effective area TPS
[mm^2]
CNSMASSEXACT
[g]
KPQT04-M5
KP*T04-M5
4
M5x0.8
KPQT04-M5
8
10.4
8.0
19.7
15.3
17.0
17.0
4
4
6
KPQT04-01
KP*T04-01
4
1/8
KPQT04-01
10
10.4
10.0
19.7
21.1
23.2
17.0
4
4
13
KPQT04-02
KP*T04-02
4
1/4
KPQT04-02
14
10.4
10.0
19.7
25.5
26.0
17.0
4
4
19
KPQT06-M5
KP*T06-M5
6
M5x0.8
KPQT06-M5
8
12.8
8.0
21.8
15.8
18.7
18.5
10
10
7
KPQT06-01
KP*T06-01
6
1/8
KPQT06-01
10
12.8
10.0
21.8
22.3
25.6
18.5
10
10
14
KPQT06-02
KP*T06-02
6
1/4
KPQT06-02
14
12.8
10.0
21.8
26.7
28.4
18.5
10
10
20
KPQT08-01
KP*T08-01
8
1/8
KPQT08-01
12
15.2
12.0
25.3
23.5
28.0
20.5
26
18
14
KPQT08-02
KP*T08-02
8
1/4
KPQT08-02
14
15.2
12.0
25.3
27.7
30.6
20.5
26
18
22
KPQT10-02
KP*T10-02
10
1/4
KPQT10-02
17
18.5
17.0
28.4
29.4
34.0
23.0
41
29
29
KPQT10-03
KP*T10-03
10
3/8
KPQT10-03
17
18.5
17.0
28.4
30.8
34.5
23.0
41
29
39
KPQT12-03
KP*T12-03
12
3/8
KPQT12-03
17
20.9
17.0
30.4
32.0
37.0
24.0
58
46
41
KPQT12-04
KP*T12-04
12
1/2
KPQT12-04
22
20.9
17.0
30.4
36.2
40.2
24.0
58
46
38
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表