目錄: MOVET
Created: 03.08.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
MOVET
Knurled nut without shank
MOVET
Mechanical Parts
Knurled Screws
Powered by
CAD模型選擇
{movet/mechanische_bauteile/raendelschrauben/knurled_grip_typ4.prj},{NB=MOVET+4583034(high)},{TYP=4583034},{BESTNR=4061408113651},{LODLEVEL=high},{DES=Knurled nut Ø 20, stainless steel M5},{D=20},{D1=10},{F=M5},{FX=5},{H1=1},{H=5},{INFO=Download-Link},{LINK=https://www.movet.eu/docs/MARTIN/PDF/3031_3036.pdf}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
TYP
Type
ⁿ/ₐ
BESTNR
Order no.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
D
[mm]
D1
[mm]
F
Thread
ⁿ/ₐ
H1
[mm]
H
[mm]
MOVET+4061408113651
4583034
4061408113651
Knurled nut Ø20, stainles...
20
10
M5
1
5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表