目錄: Dichtomatik - Freudenberg Sealing Technologies
Created: 20.3.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Dichtomatik - Freudenberg Sealing Technologies
KNA28 - Piston seal
Dichtomatik - Freudenberg Sealing Technologies
Hydraulics
Piston Seals (Hydraulic)
Powered by
CAD模型選擇
{dichtomatik/hydraulics/piston_seals_hydraulics/kna28_asmtab.prj},{NB=KNA28 67168664 70 62 8.5(0)},{ARTIKELNR=67168664},{D=70.00},{DD=62.00},{NUT=0},{L=8.50},{H=7.50},{PPATH=kna28/kna28_asmtpl.prj},{VPE=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTIKELNR
Item no.
ⁿ/ₐ
D
[mm]
DD
d
[mm]
L
[mm]
H
[mm]
KNA28 67022418 12 5 6
67022418
12.00
5.00
6.00
5.50
KNA28 67015804 16 10 9
67015804
16.00
10.00
9.00
8.00
KNA28 67073750 20 12 6
67073750
20.00
12.00
6.00
5.50
KNA28 67168599 20 14 6
67168599
20.00
14.00
6.00
5.50
KNA28 67168600 25 10 11
67168600
25.00
10.00
11.00
10.00
KNA28 67065819 25 15 8
67065819
25.00
15.00
8.00
7.30
KNA28 67015765 25 15 9
67015765
25.00
15.00
9.00
8.00
KNA28 67073751 25 17 6.3
67073751
25.00
17.00
6.30
5.50
KNA28 67015796 30 20 9
67015796
30.00
20.00
9.00
8.00
KNA28 67022670 30 22 7
67022670
30.00
22.00
7.00
6.50
KNA28 67124352 32 22 8
67124352
32.00
22.00
8.00
7.30
KNA28 67168602 32 22 9
67168602
32.00
22.00
9.00
8.00
KNA28 67015767 32 22 11
67015767
32.00
22.00
11.00
10.00
KNA28 67073753 32 24 6.3
67073753
32.00
24.00
6.30
5.50
KNA28 67065849 32 24 6.7
67065849
32.00
24.00
6.70
5.70
KNA28 67168603 32 26 6
67168603
32.00
26.00
6.00
5.00
KNA28 67168605 34 22 9.4
67168605
34.00
22.00
9.40
8.70
KNA28 67168607 34 22 10
67168607
34.00
22.00
10.00
9.00
KNA28 67168608 35 20 11
67168608
35.00
20.00
11.00
10.00
KNA28 67124356 35 25 8.3
67124356
35.00
25.00
8.30
7.30
KNA28 67168609 35 25 9
67168609
35.00
25.00
9.00
8.00
KNA28 67168610 35 27 11
67168610
35.00
27.00
11.00
10.00
KNA28 67168611 36.5 24 7
67168611
36.50
24.00
7.00
6.50
KNA28 67015809 37 21 13
67015809
37.00
21.00
13.00
12.00
KNA28 67168612 38 31 5.2
67168612
38.00
31.00
5.20
4.70
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表