KM13 - One-touch Fitting Manifold
SMC
bp4_air_line_equipment
fittings_and_tubing
KM One-touch Fittings Manifold
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/fittings_and_tubing/km/km13.prj},{NB=KM13-04-08-3},{A=4},{B=8},{MODEL=KM13-04-08-3},{D1=10.4},{D2=15.2},{L1=63.5},{L2=19.0},{L3=15.5},{P=10.4},{Q1=38.2},{Q2=11.1},{M1=18.5},{M2=16.0},{PORT=6.0},{CNSMASSEXACT=14},{LH1=12.25},{LH2=0.92}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
A
Applicable tubing O.D.
[mm]
B
Applicable tubing O.D.
[mm]
MODEL
Model
ⁿ/ₐ
D1
[mm]
D2
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
P
[mm]
Q1
[mm]
Q2
[mm]
M1
[mm]
M2
[mm]
PORT
Port B Min.port size
[mm]
CNSMASSEXACT
Mass
[g]
KM13-04-06-3
4
6
KM13-04-06-3
10.4
12.8
60.0
18.0
13.0
10.4
38.2
9.9
17.0
16.0
4.5
11
KM13-04-08-3
4
8
KM13-04-08-3
10.4
15.2
63.5
19.0
15.5
10.4
38.2
11.1
18.5
16.0
6.0
14
KM13-06-08-3
6
8
KM13-06-08-3
12.8
15.2
70.5
20.0
15.5
12.8
45.4
11.1
18.5
17.0
6.0
16
KM13-06-10-3
6
10
KM13-06-10-3
12.8
18.5
74.5
21.0
19.0
12.8
45.4
12.8
21.0
17.0
7.5
22
KM13-08-10-3
8
10
KM13-08-10-3
15.2
18.5
81.5
22.5
19.0
15.2
52.6
12.8
21.0
18.5
7.5
26
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表