您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
KHX-15 - Female Clamping Handles - Ball-End Handle
Essentra Components
Knobs, Handles & Grips
Handles
Clamping Handles
Female Clamping Handles
Female Clamping Handles - Ball-End Handle
Powered by
CAD模型選擇
{essentra/l1_n00000000/l2_n02000000/l3_n02020000/l4_n02020100/p131217/khx-15.prj},{NB=KHX-65},{PN=KHX-65},{AMERSID=1044902},{APACID=-},{EMEAID=-},{MATERIAL=Steel},{HOLETYPE=Tapped},{A=M12 x 1.75},{B=23},{D=30.5},{E=23.0},{F=12.0},{H=79},{J=51.0},{L=110},{MD=12},{P=1.75},{B1=0.47},{D1=18},{HIDDEN=No}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
HOLETYPE
Hole Type
ⁿ/ₐ
A
A Internal Thread Size
ⁿ/ₐ
B
B Depth Size
[mm]
D
D Body Diameter
[mm]
E
E Base Diameter
[mm]
F
F Base Height
[mm]
H
H Handle Height
[mm]
J
J Body Height
[mm]
L
L Handle Length
[mm]
KHX-15
KHX-15
1044888
-
-
Steel
Tapped
M6 x 1
9
13.5
10.0
4.0
33
24.0
40
KHX-20
KHX-20
1044889
-
-
Steel
Tapped
M6 x 1
12
18.0
13.5
6.5
46
29.0
65
KHX-30
KHX-30
1044890
-
-
Steel
Tapped
M8 x 1.25
12
18.0
13.5
6.5
46
29.0
65
KHX-35
KHX-35
1044891
-
-
Steel
Tapped
M8 x 1.25
14
21.5
16.0
10.0
58
37.5
80
KHX-45
KHX-45
1044892
-
-
Steel
Tapped
M10 x 1.50
14
21.5
16.0
10.0
58
37.5
80
KHX-50
KHX-50
1044893
-
-
Steel
Tapped
M10 x 1.50
17
25.5
19.0
10.0
67
42.5
95
KHX-60
KHX-60
1044901
-
-
Steel
Tapped
M12 x 1.75
17
25.5
19.0
10.0
67
42.5
95
KHX-65
KHX-65
1044902
-
-
Steel
Tapped
M12 x 1.75
23
30.5
23.0
12.0
79
51.0
110
KHX-75
KHX-75
1044903
-
-
Steel
Tapped
M16 x 2
23
30.5
23.0
12.0
79
51.0
110
KHX-515
KHX-515
1044894
-
-
Stainless
Tapped
M6 x 1
9
13.5
10.0
4.0
33
24.0
40
KHX-520
KHX-520
1044895
-
-
Stainless
Tapped
M6 x 1
12
18.0
13.5
6.5
46
29.0
65
KHX-530
KHX-530
1044896
-
-
Stainless
Tapped
M8 x 1.25
12
18.0
13.5
6.5
46
29.0
65
KHX-535
KHX-535
1044897
-
-
Stainless
Tapped
M8 x 1.25
14
21.5
16.0
10.0
58
37.5
80
KHX-545
KHX-545
1044898
-
-
Stainless
Tapped
M10 x 1.50
14
21.5
16.0
10.0
58
37.5
80
KHX-550
KHX-550
1044899
-
-
Stainless
Tapped
M10 x 1.50
17
25.5
19.0
10.0
67
42.5
95
KHX-560
KHX-560
1044900
-
-
Stainless
Tapped
M12 x 1.75
17
25.5
19.0
10.0
67
42.5
95
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表