您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
KHF-220 - Female Clamping Handles - Notched Handle
Essentra Components
Knobs, Handles & Grips
Handles
Clamping Handles
Female Clamping Handles
Female Clamping Handles - Notched Handle
Powered by
CAD模型選擇
{essentra/l1_n00000000/l2_n02000000/l3_n02020000/l4_n02020100/p131215/khf-220.prj},{NB=KHF-255},{PN=KHF-255},{AMERSID=1085543},{APACID=-},{EMEAID=-},{MAT=Plastic},{A=M10 x 1.50},{B=17},{D=25.500},{E=19.000},{F=10.000},{H=64},{J=42.500},{L=95},{MDIA=8.376},{PITCH=1.50000},{D1=15},{ND=10},{L1=108.32737}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
A
A Internal Thread Size
ⁿ/ₐ
B
B Depth
[mm]
D
D Body Diameter
[mm]
E
E Base Diameter
[mm]
F
F Base Height
[mm]
H
H Handle Height
[mm]
J
J Body Height
[mm]
L
L Handle Length
[mm]
KHF-220
KHF-220
1085539
-
-
Plastic
M6 x 1.00
9
13.500
10.000
4.000
31
24.000
40
KHF-235
KHF-235
1085540
-
-
Plastic
M8 x 1.25
12
18.000
13.500
6.500
43
29.000
65
KHF-240
KHF-240
1085542
-
-
Plastic
M8 x 1.25
14
21.500
16.000
10.000
55
37.500
80
KHF-255
KHF-255
1085543
-
-
Plastic
M10 x 1.50
17
25.500
19.000
10.000
64
42.500
95
KHF-320
KHF-320
1085547
-
-
Zinc
M6 x 1.00
9
13.500
10.000
4.000
31
24.000
40
KHF-335
KHF-335
1085548
-
-
Zinc
M8 x 1.25
12
18.000
13.500
6.500
43
29.000
65
KHF-340
KHF-340
1085550
-
-
Zinc
M8 x 1.25
14
21.500
16.000
10.000
55
37.500
80
KHF-350
KHF-350
1085551
-
-
Zinc
M10 x 1.50
14
21.500
16.000
10.000
55
37.500
80
KHF-355
KHF-355
1085552
-
-
Zinc
M10 x 1.50
17
25.500
19.000
10.000
64
42.500
95
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
KHH-10 - Female Clamping Handles - Notched Handle
Essentra Components
01.08.2014
ESP-500 - Pull Handle Assemblies - Through Hole Angled Arch
Essentra Components
04.08.2014
HH-101 Handle Grab Die Cast - Pull Handles
Essentra Components
31.07.2014
WGL-0 - Gear Levers - Ball Knob
Essentra Components
22.08.2014
HH-102 - Metal One-Piece Pull Handles - Front Mounted
Essentra Components
31.07.2014
KHA-2 - Female Clamping Handles - Notched Handle
Essentra Components
01.08.2014
WCH-100 - Metal One-Piece Pull Handles - Front Mounted
Essentra Components
31.07.2014
RGL-465 - Gear Levers - Ball Knob
Essentra Components
04.08.2014
SUG-79 - Plastic One-Piece Pull Handles - Front Mounted
Essentra Components
31.07.2014
SUG-85 - Metal One-Piece Pull Handles - Front Mounted
Essentra Components
31.07.2014
HH-103 - Metal One-Piece Pull Handles - Front Mounted
Essentra Components
31.07.2014
WGL-150 - Gear Levers - Ball Knob
Essentra Components
04.08.2014
SUG-90 - Metal One-Piece Pull Handles - Front Mounted
Essentra Components
31.07.2014
WGL-75 - Gear Levers - Ball Knob
Essentra Components
04.08.2014
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表