您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
KHA-3962 - Male Clamping Handles - Notched Handle
Essentra Components
Knobs, Handles & Grips
Handles
Clamping Handles
Male Clamping Handles
Male Clamping Handles - Notched Handle
Powered by
CAD模型選擇
{essentra/l1_n00000000/l2_n02000000/l3_n02020000/l4_n02020200/p131235/kha-3962.prj},{NB=KHA-4616},{PN=KHA-4616},{AMERSID=1086047},{APACID=-},{EMEAID=-},{TYPE=Stud with Stainless Steel},{CMAT=Stainless Steel},{HMAT=Reinforced Plastic},{COLOR=Orange},{A=M5 x 0.8},{C=20},{D=13.0},{E=10.0},{F=4.0},{H=30.0},{J=24.5},{L=40.0},{MS=Metric},{SL=20.000},{TS=5.000},{PITCH=0.800}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
CMAT
Component Material
ⁿ/ₐ
HMAT
Handle Material
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
A
A Hole Thread Size
ⁿ/ₐ
C
C Stud Length
[mm]
D
D Body Diameter
[mm]
E
E Base Diameter
[mm]
F
F Base Height
[mm]
H
H Overall Height
[mm]
J
J Overall Body Height
[mm]
L
L Handle Length from Hole Center
[mm]
MS
Measurement System
ⁿ/ₐ
KHA-3962
KHA-3962
1087512
-
-
Stud with Stainless Steel
Stainless Steel
Reinforced Plastic
Blue
M6 x 1.0
10
13.0
10.0
4.0
30.0
24.5
40.0
Metric
KHA-3965
KHA-3965
1087513
-
-
Stud with Stainless Steel
Stainless Steel
Reinforced Plastic
Blue
M5 x 0.8
10
13.0
10.0
4.0
30.0
24.5
40.0
Metric
KHA-3968
KHA-3968
1087514
-
-
Stud with Stainless Steel
Stainless Steel
Reinforced Plastic
Blue
M5 x 0.8
15
13.0
10.0
4.0
30.0
24.5
40.0
Metric
KHA-3971
KHA-3971
1087515
-
-
Stud with Stainless Steel
Stainless Steel
Reinforced Plastic
Blue
M6 x 1.0
15
13.0
10.0
4.0
30.0
24.5
40.0
Metric
KHA-3980
KHA-3980
1087518
-
-
Stud with Stainless Steel
Stainless Steel
Reinforced Plastic
Blue
M5 x 0.8
20
13.0
10.0
4.0
30.0
24.5
40.0
Metric
KHA-3983
KHA-3983
1087519
-
-
Stud with Stainless Steel
Stainless Steel
Reinforced Plastic
Blue
M6 x 1.0
20
13.0
10.0
4.0
30.0
24.5
40.0
Metric
KHA-4001
KHA-4001
1087525
-
-
Stud with Stainless Steel
Stainless Steel
Reinforced Plastic
Blue
M5 x 0.8
25
13.0
10.0
4.0
30.0
24.5
40.0
Metric
KHA-4004
KHA-4004
1087526
-
-
Stud with Stainless Steel
Stainless Steel
Reinforced Plastic
Blue
M6 x 1.0
25
13.0
10.0
4.0
30.0
24.5
40.0
Metric
KHA-4025
KHA-4025
1087533
-
-
Stud with Stainless Steel
Stainless Steel
Reinforced Plastic
Blue
M6 x 1.0
30
13.0
10.0
4.0
30.0
24.5
40.0
Metric
KHA-4049
KHA-4049
1087541
-
-
Stud with Stainless Steel
Stainless Steel
Reinforced Plastic
Blue
M6 x 1.0
40
13.0
10.0
4.0
30.0
24.5
40.0
Metric
KHA-4073
KHA-4073
1087549
-
-
Stud with Stainless Steel
Stainless Steel
Reinforced Plastic
Blue
M6 x 1.0
50
13.0
10.0
4.0
30.0
24.5
40.0
Metric
KHA-4280
KHA-4280
1087618
-
-
Stud with Stainless Steel
Stainless Steel
Reinforced Plastic
Green
M6 x 1.0
10
13.0
10.0
4.0
30.0
24.5
40.0
Metric
KHA-4283
KHA-4283
1087619
-
-
Stud with Stainless Steel
Stainless Steel
Reinforced Plastic
Green
M5 x 0.8
10
13.0
10.0
4.0
30.0
24.5
40.0
Metric
KHA-4286
KHA-4286
1087620
-
-
Stud with Stainless Steel
Stainless Steel
Reinforced Plastic
Green
M5 x 0.8
15
13.0
10.0
4.0
30.0
24.5
40.0
Metric
KHA-4289
KHA-4289
1087621
-
-
Stud with Stainless Steel
Stainless Steel
Reinforced Plastic
Green
M6 x 1.0
15
13.0
10.0
4.0
30.0
24.5
40.0
Metric
KHA-4298
KHA-4298
1087624
-
-
Stud with Stainless Steel
Stainless Steel
Reinforced Plastic
Green
M5 x 0.8
20
13.0
10.0
4.0
30.0
24.5
40.0
Metric
KHA-4301
KHA-4301
1087625
-
-
Stud with Stainless Steel
Stainless Steel
Reinforced Plastic
Green
M6 x 1.0
20
13.0
10.0
4.0
30.0
24.5
40.0
Metric
KHA-4319
KHA-4319
1087631
-
-
Stud with Stainless Steel
Stainless Steel
Reinforced Plastic
Green
M5 x 0.8
25
13.0
10.0
4.0
30.0
24.5
40.0
Metric
KHA-4322
KHA-4322
1087632
-
-
Stud with Stainless Steel
Stainless Steel
Reinforced Plastic
Green
M6 x 1.0
25
13.0
10.0
4.0
30.0
24.5
40.0
Metric
KHA-4343
KHA-4343
1087639
-
-
Stud with Stainless Steel
Stainless Steel
Reinforced Plastic
Green
M6 x 1.0
30
13.0
10.0
4.0
30.0
24.5
40.0
Metric
KHA-4367
KHA-4367
1087647
-
-
Stud with Stainless Steel
Stainless Steel
Reinforced Plastic
Green
M6 x 1.0
40
13.0
10.0
4.0
30.0
24.5
40.0
Metric
KHA-4391
KHA-4391
1087655
-
-
Stud with Stainless Steel
Stainless Steel
Reinforced Plastic
Green
M6 x 1.0
50
13.0
10.0
4.0
30.0
24.5
40.0
Metric
KHA-4598
KHA-4598
1086041
-
-
Stud with Stainless Steel
Stainless Steel
Reinforced Plastic
Orange
M6 x 1.0
10
13.0
10.0
4.0
30.0
24.5
40.0
Metric
KHA-4601
KHA-4601
1086042
-
-
Stud with Stainless Steel
Stainless Steel
Reinforced Plastic
Orange
M5 x 0.8
10
13.0
10.0
4.0
30.0
24.5
40.0
Metric
KHA-4604
KHA-4604
1086043
-
-
Stud with Stainless Steel
Stainless Steel
Reinforced Plastic
Orange
M5 x 0.8
15
13.0
10.0
4.0
30.0
24.5
40.0
Metric
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表