KGY (Male Run Tee) - Stainless One-touch Fittings / Male Run Tee
SMC
bp4_air_line_equipment
fittings_and_tubing
KG Stainless One-touch Fittings
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/fittings_and_tubing/kg/kgy.prj},{NB=KGY08-02},{IDNR=},{MODEL=KGY08-02},{TUBE=8},{THREAD=1/4},{SEALANT=},{H=14},{D1=15.2},{D2=12.0},{L1=23.0},{L2=28.5},{L3=0.0},{A=45.5},{M=18.5},{WEIGHT=22},{PN=13.157},{AA=12.0},{AB=0.0},{AC=11.0},{AD=0.0},{AE=3.8},{AF=0.0},{AG=8.1},{LL=28.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
TUBE
Tube O.D.
[mm]
THREAD
Thread
ⁿ/ₐ
H
[mm]
D1
[mm]
D2
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
A
[mm]
M
[mm]
WEIGHT
Weight
[g]
KGY04-M5
4
M5
7
9.5
0.0
16.0
13.5
15.0
25.5
13.0
3.5
KGY04-01
4
1/8
10
10.4
10.0
18.0
22.0
0.0
36.0
16.0
13
KGY04-02
4
1/4
14
10.4
10.0
18.0
26.0
0.0
38.0
16.0
19
KGY06-M5
6
M5
7
11.5
0.0
17.5
14.5
17.5
29.0
14.0
4.3
KGY06-01
6
1/8
10
12.8
10.0
20.0
23.0
0.0
39.0
17.0
12
KGY06-02
6
1/4
14
12.8
10.0
20.0
27.0
0.0
41.0
17.0
20
KGY06-03
6
3/8
17
12.8
10.0
20.0
29.0
0.0
42.5
17.0
34
KGY08-01
8
1/8
12
15.2
12.0
23.0
24.5
0.0
43.5
17.0
14
KGY08-02
8
1/4
14
15.2
12.0
23.0
28.5
0.0
45.5
18.5
22
KGY08-03
8
3/8
17
15.2
12.0
23.0
30.5
0.0
47.0
18.5
36
KGY10-01
10
1/8
17
18.5
17.0
26.5
27.0
0.0
49.5
21.0
31
KGY10-02
10
1/4
17
18.5
17.0
26.5
30.0
0.0
50.5
21.0
29
KGY10-03
10
3/8
17
18.5
17.0
26.5
32.0
0.0
52.0
21.0
39
KGY10-04
10
1/2
22
18.5
17.0
26.5
36.0
0.0
54.5
21.0
66
KGY12-02
12
1/4
17
20.9
17.0
28.5
31.0
0.0
53.5
22.0
31
KGY12-03
12
3/8
17
20.9
17.0
28.5
33.0
0.0
55.0
22.0
41
KGY12-04
12
1/2
22
20.9
17.0
28.5
37.0
0.0
57.5
22.0
68
KGY16-03
16
3/8
22
26.5
20.9
34.0
38.0
0.0
65.5
25.0
112
KGY16-04
16
1/2
22
26.5
20.9
34.0
41.0
0.0
67.0
25.0
116
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表