KGUA - 指导股
KCC Precision
气缸
标准气缸
KGUA
Powered by
CAD模型選擇
{kccpr/pneumatic/standard_cylinder/kgua/kgua_asmtab.prj},{NB=KGUA20-10},{BORE=20},{STROKE=10},{STROKEALL=10,15,20,25,30,35,40,45,50,60,70,75,100,125,150,175,200,250,300,350,400,450,500,550,600},{A=80},{B=32},{C=80},{D1=10},{D2=7},{E1=78},{E2=40},{F1=30},{F2=30},{G=60},{H1=20},{H2=29.0},{H3=14},{H4=22},{I1=25},{I2=38},{J=40},{K=10},{L1=50},{L2=15},{M=22},{N=32},{P=18},{Q=22},{R1=25},{R2=35},{R3=15.0},{S=106},{T=5.5},{U1=4},{U2=15},{V1=9},{V2=6.5},{W=4},{X=5},{Y=15},{Z=35},{PPATH=assembly/kgua_asmtbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BORE
钻孔尺寸
[mm]
A
[mm]
B
[mm]
C
[mm]
D1
[mm]
D2
[mm]
E1
[mm]
E2
[mm]
F1
[mm]
F2
[mm]
G
[mm]
KGUA10-5
10
53
17
50
10
3
51
26
16
16
39
KGUA16-10
16
66
22
50
10
3
64
32
20
22
48
KGUA20-10
20
80
32
80
10
7
78
40
30
30
60
KGUA25-10
25
100
40
90
10
7
98
60
38
40
76
KGUA32-10
32
100
44
90
12
9
98
60
40
40
76
KGUA40-25
40
126
54
120
12
9
124
70
50
50
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表