您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
KFE, KFSE - Broaching standoffs for plastics
KVT Fastening
PEM® self-clinching fasteners
Broaching standoffs for plastics
Powered by
CAD模型選擇
{kvt/pem_einpressbefestiger/kfe/kfe.prj},{NB=KVT KFE-M3-8 gegurtet mit Klebepunkt},{IDNR=},{W=KFE},{KLEB= gegurtet mit Klebepunkt},{L=8},{D1=M3},{LK=4.20},{D2=4.68},{D3=5.56},{H=1.53},{SM=1.53},{MRL=4.4},{D11=3.0},{WX='KFE', 'Stahl, verzinnt (Kennziffer \"et\")'},{KDM=2.459},{VERS=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BZC
Part description
ⁿ/ₐ
L
Length ±0.13
[mm]
T
Thread depth min.
[mm]
D1
Thread or thru-hole
ⁿ/ₐ
LK
Hole-Ø in Plastic +0.08 0
[mm]
D2
±0.08
[mm]
D3
±0.13
[mm]
H
max.
[mm]
SM
Min. thickness
[mm]
MRL
Min. edge distance up to the hole centre
[mm]
KVT KFE-M3-3
KFE-M3-3
3
3.0
M3
4.20
4.68
5.56
1.53
1.53
4.4
KVT KFE-M3-3 gegurtet ohn...
KFE-M3-3 gegurtet ohne Kl...
3
3.0
M3
4.20
4.68
5.56
1.53
1.53
4.4
KVT KFE-M3-3 gegurtet mit...
KFE-M3-3 gegurtet mit Kle...
3
3.0
M3
4.20
4.68
5.56
1.53
1.53
4.4
KVT KFE-M3-4
KFE-M3-4
4
4.0
M3
4.20
4.68
5.56
1.53
1.53
4.4
KVT KFE-M3-4 gegurtet ohn...
KFE-M3-4 gegurtet ohne Kl...
4
4.0
M3
4.20
4.68
5.56
1.53
1.53
4.4
KVT KFE-M3-4 gegurtet mit...
KFE-M3-4 gegurtet mit Kle...
4
4.0
M3
4.20
4.68
5.56
1.53
1.53
4.4
KVT KFE-M3-6
KFE-M3-6
6
6.0
M3
4.20
4.68
5.56
1.53
1.53
4.4
KVT KFE-M3-6 gegurtet ohn...
KFE-M3-6 gegurtet ohne Kl...
6
6.0
M3
4.20
4.68
5.56
1.53
1.53
4.4
KVT KFE-M3-6 gegurtet mit...
KFE-M3-6 gegurtet mit Kle...
6
6.0
M3
4.20
4.68
5.56
1.53
1.53
4.4
KVT KFE-M3-8
KFE-M3-8
8
8.0
M3
4.20
4.68
5.56
1.53
1.53
4.4
KVT KFE-M3-8 gegurtet ohn...
KFE-M3-8 gegurtet ohne Kl...
8
8.0
M3
4.20
4.68
5.56
1.53
1.53
4.4
KVT KFE-M3-8 gegurtet mit...
KFE-M3-8 gegurtet mit Kle...
8
8.0
M3
4.20
4.68
5.56
1.53
1.53
4.4
KVT KFE-M3-10
KFE-M3-10
10
10.0
M3
4.20
4.68
5.56
1.53
1.53
4.4
KVT KFE-M3-10 gegurtet oh...
KFE-M3-10 gegurtet ohne K...
10
10.0
M3
4.20
4.68
5.56
1.53
1.53
4.4
KVT KFE-M3-10 gegurtet mi...
KFE-M3-10 gegurtet mit Kl...
10
10.0
M3
4.20
4.68
5.56
1.53
1.53
4.4
KVT KFE-3.6-3
KFE-3.6-3
3
0.0
Ø 3.6 +0.10 -0.08
5.40
5.87
7.14
1.53
1.53
5.5
KVT KFE-3.6-4
KFE-3.6-4
4
0.0
Ø 3.6 +0.10 -0.08
5.40
5.87
7.14
1.53
1.53
5.5
KVT KFE-3.6-6
KFE-3.6-6
6
0.0
Ø 3.6 +0.10 -0.08
5.40
5.87
7.14
1.53
1.53
5.5
KVT KFE-3.6-8
KFE-3.6-8
8
0.0
Ø 3.6 +0.10 -0.08
5.40
5.87
7.14
1.53
1.53
5.5
KVT KFE-3.6-10
KFE-3.6-10
10
0.0
Ø 3.6 +0.10 -0.08
5.40
5.87
7.14
1.53
1.53
5.5
KVT KFE-4.2-3
KFE-4.2-3
3
0.0
Ø 4.2 +0.10 -0.08
6.40
6.86
8.74
1.53
1.53
7.1
KVT KFE-4.2-4
KFE-4.2-4
4
0.0
Ø 4.2 +0.10 -0.08
6.40
6.86
8.74
1.53
1.53
7.1
KVT KFE-4.2-6
KFE-4.2-6
6
0.0
Ø 4.2 +0.10 -0.08
6.40
6.86
8.74
1.53
1.53
7.1
KVT KFE-4.2-8
KFE-4.2-8
8
0.0
Ø 4.2 +0.10 -0.08
6.40
6.86
8.74
1.53
1.53
7.1
KVT KFE-4.2-10
KFE-4.2-10
10
0.0
Ø 4.2 +0.10 -0.08
6.40
6.86
8.74
1.53
1.53
7.1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
KF2, KFS2 - Broaching nut for plastics
KVT Fastening
22.12.2023
CSS / CSOS - Concealed head self-clinching standoff
KVT Fastening
22.12.2023
KPS6 - Rivet nut for PC boards
KVT Fastening
22.12.2023
SO / SOS - Self-clinching standoff
KVT Fastening
22.12.2023
MSO4 - Miniature-clinching threaded sockets open
KVT Fastening
22.12.2023
Flat round head , rivet thorn - Steel - Auto-Bulb® Blind rivet
KVT Fastening
22.12.2023
RHB - Flare-in nut
KVT Fastening
22.12.2023
WN / WNS - Weld nut
KVT Fastening
22.12.2023
Flat round head , rivet thorn - Steel - Huck-Lok TM Blind rivet
KVT Fastening
22.12.2023
PF11 - Self-clinching captive panel screw
KVT Fastening
22.12.2023
Accessories extentions PA - metric to metric or Pg to metric
Pflitsch
24.11.2021
DAS - High-precision locknuts, type DAS - axial locking system
KVT Fastening
22.12.2023
Bushing N326 - Self lubricating flanged bushings N3246
Intercom
15.07.2022
N419s - Bushings with ball retainer N419s
Intercom
15.07.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表