目錄: NITTO KOHKI
Created: 18.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NITTO KOHKI
K3-PM Type - Plug
NITTO KOHKI
Cupla
For Low Pressure (One-way shut-off / Straight through)
Mold CUPLA K3 Series
Male thread
Powered by
CAD模型選擇
{nitto/cupla/low_pressure_oneway_straight/mold_cupla_k3/male_thread/pm_type_plug.prj},{NB=CCB20918-10_K3-02PM_BRASS_c},{ASSYNO=CB20918},{MODEL=K3-02PM},{S=Rc 1/4},{MT=BRASS},{M=16},{L=36},{C=17.5},{H=Hex.14},{T=R 1/4},{B=9.0},{XH=14},{SECTION=C},{FIG=1},{REV=0},{MNO=K3-02PM BRASS}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
ASSYNO
Assy No.
ⁿ/ₐ
S
Application
ⁿ/ₐ
MT
Material
ⁿ/ₐ
M
Mass
[g]
L
[mm]
C
[mm]
H
H (WAF)
ⁿ/ₐ
T
ΦT
ⁿ/ₐ
B
ΦB
[mm]
K3-02PM BRASS
K3-02PM BRASS
CB20918
Rc 1/4
BRASS
16
36
17.5
Hex.14
R 1/4
9.0
K3-03PM BRASS
K3-03PM BRASS
CB20919
Rc 3/8
BRASS
25
36
17.5
Hex.17
R 3/8
9.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表