目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K1411 - Hexagon head screws, stainless steel, Hygienic DESIGN
KIPP USA
Machine & Fixture Components
Screws, nuts and washers
Powered by
CAD模型選擇
{kipp_usa/maschine_vorrichtungselemente/screws_nuts_and_washers/k1411.prj},{NB=K1411.06X45},{BESTKIPPUSA=K1411.06X45},{MATERIAL=Edelstahl A4},{D=M6},{D1=13.0},{H=4.0},{K=5.0},{L=45},{SW=10.0},{GEW=0.0112},{BS=Infotext},{ROHS=Yes},{EAN=4059245338542},{NDM=6.0},{FILTER=KIPP,KIPP_USA,NORELEM,},{XA=0.3},{XB=30.0},{XC=2.100},{XD=1.600},{XE=0.600},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTKIPPUSA
Order No.
ⁿ/ₐ
MATERIAL
Material base
ⁿ/ₐ
D
Thread
[mm]
D1
Diameter
[mm]
H
height
[mm]
K
height
[mm]
L
Length
[mm]
SW
width across flats
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1411.03X06
K1411.03X06
stainless steel A4
M3
7.0
3.0
3.8
6
5.5
0.0012
Yes
4059245338238
31.12.2099
98% Warenverfügbarkeit. N...
K1411.03X08
K1411.03X08
stainless steel A4
M3
7.0
3.0
3.8
8
5.5
0.0013
Yes
4059245338245
31.12.2099
98% Warenverfügbarkeit. N...
K1411.03X10
K1411.03X10
stainless steel A4
M3
7.0
3.0
3.8
10
5.5
0.0013
Yes
4059245338252
31.12.2099
98% Warenverfügbarkeit. N...
K1411.03X12
K1411.03X12
stainless steel A4
M3
7.0
3.0
3.8
12
5.5
0.0014
Yes
4059245338269
31.12.2099
98% Warenverfügbarkeit. N...
K1411.03X16
K1411.03X16
stainless steel A4
M3
7.0
3.0
3.8
16
5.5
0.0015
Yes
4059245338276
31.12.2099
98% Warenverfügbarkeit. N...
K1411.03X20
K1411.03X20
stainless steel A4
M3
7.0
3.0
3.8
20
5.5
0.0026
Yes
4059245474721
31.12.2099
98% Warenverfügbarkeit. N...
K1411.03X25
K1411.03X25
stainless steel A4
M3
7.0
3.0
3.8
25
5.5
0.0019
Yes
4059245474738
31.12.2099
98% Warenverfügbarkeit. N...
K1411.03X30
K1411.03X30
stainless steel A4
M3
7.0
3.0
3.8
30
5.5
0.0021
Yes
4059245474745
31.12.2099
98% Warenverfügbarkeit. N...
K1411.04X08
K1411.04X08
stainless steel A4
M4
9.2
3.0
4.0
8
7.0
0.0022
Yes
4059245338290
31.12.2099
98% Warenverfügbarkeit. N...
K1411.04X10
K1411.04X10
stainless steel A4
M4
9.2
3.0
4.0
10
7.0
0.0023
Yes
4059245338306
31.12.2099
98% Warenverfügbarkeit. N...
K1411.04X12
K1411.04X12
stainless steel A4
M4
9.2
3.0
4.0
12
7.0
0.0024
Yes
4059245338313
31.12.2099
98% Warenverfügbarkeit. N...
K1411.04X16
K1411.04X16
stainless steel A4
M4
9.2
3.0
4.0
16
7.0
0.0025
Yes
4059245338320
31.12.2099
98% Warenverfügbarkeit. N...
K1411.04X20
K1411.04X20
stainless steel A4
M4
9.2
3.0
4.0
20
7.0
0.0029
Yes
4059245338337
31.12.2099
98% Warenverfügbarkeit. N...
K1411.04X25
K1411.04X25
stainless steel A4
M4
9.2
3.0
4.0
25
7.0
0.0035
Yes
4059245338344
31.12.2099
98% Warenverfügbarkeit. N...
K1411.04X30
K1411.04X30
stainless steel A4
M4
9.2
3.0
4.0
30
7.0
0.0039
Yes
4059245338351
31.12.2099
98% Warenverfügbarkeit. N...
K1411.04X35
K1411.04X35
stainless steel A4
M4
9.2
3.0
4.0
35
7.0
0.0040
Yes
4059245338368
31.12.2099
98% Warenverfügbarkeit. N...
K1411.04X40
K1411.04X40
stainless steel A4
M4
9.2
3.0
4.0
40
7.0
0.0044
Yes
4059245474752
31.12.2099
98% Warenverfügbarkeit. N...
K1411.05X10
K1411.05X10
stainless steel A4
M5
10.5
3.7
4.7
10
8.0
0.0034
Yes
4059245338382
31.12.2099
98% Warenverfügbarkeit. N...
K1411.05X12
K1411.05X12
stainless steel A4
M5
10.5
3.7
4.7
12
8.0
0.0036
Yes
4059245338399
31.12.2099
98% Warenverfügbarkeit. N...
K1411.05X16
K1411.05X16
stainless steel A4
M5
10.5
3.7
4.7
16
8.0
0.0040
Yes
4059245338405
31.12.2099
98% Warenverfügbarkeit. N...
K1411.05X20
K1411.05X20
stainless steel A4
M5
10.5
3.7
4.7
20
8.0
0.0048
Yes
4059245338412
31.12.2099
98% Warenverfügbarkeit. N...
K1411.05X25
K1411.05X25
stainless steel A4
M5
10.5
3.7
4.7
25
8.0
0.0053
Yes
4059245338429
31.12.2099
98% Warenverfügbarkeit. N...
K1411.05X30
K1411.05X30
stainless steel A4
M5
10.5
3.7
4.7
30
8.0
0.0058
Yes
4059245338436
31.12.2099
98% Warenverfügbarkeit. N...
K1411.05X35
K1411.05X35
stainless steel A4
M5
10.5
3.7
4.7
35
8.0
0.0062
Yes
4059245338443
31.12.2099
98% Warenverfügbarkeit. N...
K1411.05X40
K1411.05X40
stainless steel A4
M5
10.5
3.7
4.7
40
8.0
0.0070
Yes
4059245474769
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
K1492 - Stainless steel hexagon head screws with collar for Hygienic USIT® ...
KIPP USA
05.06.2024
K1330 - Hexagon bolts with narrow shaft in Hygienic DESIGN
KIPP USA
05.06.2024
K1331 - Narrow shank screws for locking washer
KIPP USA
05.06.2024
K1594 - Caps stainless steel with collar, seal and washers for Hygienic USI...
KIPP USA
05.06.2024
K1411 - Hexagon head screws, stainless steel, Hygienic DESIGN
KIPP
27.05.2024
K1329 - Ball head screw in Hygienic DESIGN
KIPP USA
05.06.2024
K1317 - Clamping lever with external thread and collar for Hygienic USIT® s...
KIPP USA
05.06.2024
K1332 - Cap nut compact in Hygienic DESIGN
KIPP USA
05.06.2024
BN 31103 - Hex head screws fully threaded (DIN 933; ISO 4017), stainless st...
Bossard Catalog
26.01.2023
K0871 - Hexagon Head Bolts DIN 933
KIPP
27.05.2024
K1492 - Stainless steel hexagon head screws with collar for Hygienic USIT® ...
KIPP
27.05.2024
K1647 - Hex head bolts, stainless steel with seal washer in Hygienic DESIGN
KIPP USA
05.06.2024
07170-15 - Hexagon head screws, stainless steel, Hygienic DESIGN
norelem
30.05.2024
K0701 - Hexagon nuts with collar height 1.5xD, DIN 6331 enhanced
KIPP
27.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表