您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0334 - Spring Plungers push fit Spring Plungers push fit plastic
KIPP USA
Spring Plungers
Push Fit Plungers
Powered by
CAD模型選擇
{kipp_usa/federnde_druckstuecke/puch_fit_plungers/03071.prj},{NB=K0334.12_0},{BESTKIPPUSA=K0334.12},{AUSF=Kugel Edelstahl},{POS=0},{D=12},{D1=10.0},{D2=14.0},{L=16},{L1=2.5},{H=3.5},{F1=15},{F2=25},{GEW=0.0056},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{EAN=4059245843145},{FILTER=KIPP,KIPP_USA},{XPOS=[0:$H.]},{XX=0},{TAB=1},{TAB1=1},{IMPERIAL=MM},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.},{EOL=31.12.2099}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
BESTKIPPUSA
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
H
spring travel
[mm]
F1
Spring force initial pressure F1 approx. N
[N]
F2
Spring force final pressure F2 approx. N
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
K0334.04
K0334.04
ball stainless steel
4
3.0
4.6
5
1.0
0.7
3
7
0.0002
Yes
4059245843091
98% Warenverfügbarkeit. N...
31.12.2099
K0334.05
K0334.05
ball stainless steel
5
4.0
5.6
6
1.0
1.0
4
7
0.0004
Yes
4059245009534
98% Warenverfügbarkeit. N...
31.12.2099
K0334.06
K0334.06
ball stainless steel
6
5.0
6.5
7
1.0
1.5
6
12
0.0006
Yes
4059245843114
98% Warenverfügbarkeit. N...
31.12.2099
K0334.08
K0334.08
ball stainless steel
8
6.5
8.5
9
1.0
1.8
6
12
0.0014
Yes
4059245843121
98% Warenverfügbarkeit. N...
31.12.2099
K0334.10
K0334.10
ball stainless steel
10
8.0
12.0
14
2.5
2.7
10
20
0.0031
Yes
4059245009565
98% Warenverfügbarkeit. N...
31.12.2099
K0334.12
K0334.12
ball stainless steel
12
10.0
14.0
16
2.5
3.5
15
25
0.0056
Yes
4059245843145
98% Warenverfügbarkeit. N...
31.12.2099
K0334.204
K0334.204
ball POM
4
3.0
4.6
5
1.0
0.7
3
7
0.0000
Yes
4059245843152
98% Warenverfügbarkeit. N...
31.12.2099
K0334.205
K0334.205
ball POM
5
4.0
5.6
6
1.0
1.0
4
7
0.0001
Yes
4059245009596
98% Warenverfügbarkeit. N...
31.12.2099
K0334.206
K0334.206
ball POM
6
5.0
6.5
7
1.0
1.5
6
12
0.0003
Yes
4059245843176
98% Warenverfügbarkeit. N...
31.12.2099
K0334.208
K0334.208
ball POM
8
6.5
8.5
9
1.0
1.8
6
12
0.0006
Yes
4059245009619
98% Warenverfügbarkeit. N...
31.12.2099
K0334.210
K0334.210
ball POM
10
8.0
12.0
14
2.5
2.7
10
20
0.0014
Yes
4059245843190
98% Warenverfügbarkeit. N...
31.12.2099
K0334.212
K0334.212
ball POM
12
10.0
14.0
16
2.5
3.5
15
25
0.0023
Yes
4059245009633
98% Warenverfügbarkeit. N...
31.12.2099
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
K0333 - Spring Plungers push fit, stainless steel
KIPP USA
21.05.2024
K0977 - Spring plungers push-pull with rotation lock
KIPP USA
21.05.2024
K0369 - Eccentric Bushings and assembly tools for lateral spring plungers
KIPP USA
21.05.2024
K0368 - Lateral Spring Plungers
KIPP USA
21.05.2024
K0333 - Spring Plungers push fit extended, stainless steel
KIPP USA
21.05.2024
K0582 - Spring plungers push fit, with O-Ring Seal
KIPP USA
21.05.2024
K0116 - Adjustable Handles Classic Ball Style, Zinc, bolts and internal com...
KIPP USA
21.05.2024
K0332 - Locators
KIPP
27.05.2024
K0333 - Spring plungers smooth version, stainless steel
KIPP
27.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表