目錄: SEKISUI
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SEKISUI
K TYPE Electric BALL VALVE-Direct mount (Flange) - DIN
SEKISUI
Electric Valve
K TYPE Electric BALL VALVE-Direct mount
Powered by
CAD模型選擇
{sekisui/electric_valve/k_type_el_ball_v_direct_mount/k_type_el_ball_valve_fla_dm_din_asmtab.prj},{NB=B1K132ZD},{STD=DIN},{VERS=4},{A=32},{AX1=32},{AX=3},{B=1 1/4},{SD=32},{LPVCHT=190},{LPPPVDF=190},{D=140.0},{C=100.0},{NH=4-18},{NX=4},{SHX=18},{T=15.0},{SH=186},{SH2=43},{DU=81},{A1=82.5},{A2=76},{B1=63.5},{B2=78.0},{W1=98},{W2=60},{AT=EB-05},{X=42.0},{Y=-},{M=M5 x 8},{MB=1},{MBX= '1', 'PVC', '2', 'HT', '3', 'PP', '4', 'PVDF'},{MS=K1},{SV=5},{PPATH=parts/k_type_el_ball_valve_fla_dm_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
ORDERNO
Order number
ⁿ/ₐ
STD
Standard
ⁿ/ₐ
A
Size
[mm]
B
Size
ⁿ/ₐ
SD
Ø
[mm]
L
+/-1.5
[mm]
D
ØD
[mm]
C
ØC
[mm]
NH
n-Øh
[mm]
T
t
[mm]
SH
h
[mm]
SH2
h2
[mm]
DU
ØDu
[mm]
A1
[mm]
A2
[mm]
B1
[mm]
B2
[mm]
AT
Actuator Type
ⁿ/ₐ
X
[mm]
M
Thread
ⁿ/ₐ
B1K115ZD
B1K115ZD
DIN
15
1/2
15
143
95.0
65.0
4-14
11.0
163
28
49
82.5
76
63.5
78.0
EB-Z
27.0
M5 x 8
B1K120ZD
B1K120ZD
DIN
20
3/4
20
172
105.0
75.0
4-14
12.0
168
32
59
82.5
76
63.5
78.0
EB-Z
32.0
M5 x 8
B1K125ZD
B1K125ZD
DIN
25
1
25
187
115.0
85.0
4-14
14.0
179
37
67
82.5
76
63.5
78.0
EB-Z
37.0
M5 x 8
B1K132ZD
B1K132ZD
DIN
32
1 1/4
32
190
140.0
100.0
4-18
15.0
186
43
81
82.5
76
63.5
78.0
EB-05
42.0
M5 x 8
B1K140ZD
B1K140ZD
DIN
40
1 1/2
40
212
150.0
110.0
4-18
16.0
206
52
98
82.5
76
63.5
78.0
EB-05
57.0
M6 x 11
B1K150ZD
B1K150ZD
DIN
50
2
50
234
165.0
125.0
4-18
18.0
212
63
120
82.5
76
63.5
78.0
EB-05
67.0
M6 x 11
B1K165ZD
B1K165ZD
DIN
65
2 1/2
65
259
185.0
145.0
4-18
22.0
239
81
150
82.5
76
63.5
78.0
EB-05
81.0
M6 x 10
B1K180ZD
B1K180ZD
DIN
80
3
80
304
200.0
160.0
8-18
23.0
285
99
186
97.5
109
67.0
80.5
EB-10
99.7
M8 x 10
B1K11HZD
B1K11HZD
DIN
100
4
100
372
220.0
180.0
8-18
23.0
316
121
233
97.5
109
67.0
80.5
EB-10
119.7
M8 x 10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表