您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
K-0K-FP Z - Push-pull connector - Elbow (90°) plug with cable collet for bend relief
LEMO
LOW VOLTAGE CONNECTOR
K-SERIES
Elbow plug
0K
Powered by
CAD模型選擇
{lemo/low20voltage20connector/k-series/elbow20plug/0k/k-0k-fp_z.prj},{NB=FPG.0K.304.CYCC45Z},{REF=FPG.0K.304.CYCC45Z},{DESC=Elbow () plug with cable collet for bend relief},{CONTACT=4 Low Voltage},{MINTEMP=},{MAXTEMP=},{TESTV=Vtest (contact-contact):|A|1350 V (AC), 1910 V (DC)},{MAXA=7},{OPTION=:}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
ⁿ/ₐ
DESC
ⁿ/ₐ
CONTACT
ⁿ/ₐ
MINTEMP
[°C]
MAXTEMP
[°C]
TESTV
ⁿ/ₐ
MAXA
[A]
OPTION
ⁿ/ₐ
FPA.0K.302.CLAC25Z
FPA.0K.302.CLAC25Z
Elbow (90°) plug with cab...
2 Low Voltage
-55
200
Vtest (contact-contact):|...
10
Z : Nut for fitting a be...
FPA.0K.302.CLAC40Z
FPA.0K.302.CLAC40Z
Elbow (90°) plug with cab...
4 Low Voltage
-55
200
Vtest (contact-contact):|...
10
Z : Nut for fitting a be...
FPA.0K.304.CLAC50Z
FPA.0K.304.CLAC50Z
Elbow () plug with cable ...
5 Low Voltage
Vtest (contact-contact):|...
7
Z : Nut for fitting a be...
FPA.0K.305.CLAC45Z
FPA.0K.305.CLAC45Z
Elbow () plug with cable ...
5 Low Voltage
Vtest (contact-contact):|...
6,5
Z : Nut for fitting a be...
FPA.0K.305.CLAC50Z
FPA.0K.305.CLAC50Z
Elbow () plug with cable ...
5 Low Voltage
Vtest (contact-contact):|...
6,5
Z : Nut for fitting a be...
FPB.0K.302.CLAC25Z
FPB.0K.302.CLAC25Z
Elbow (90°) plug with cab...
4 Low Voltage
-55
200
Vtest (contact-contact):|...
10
Z : Nut for fitting a be...
FPB.0K.304.CLAC50Z
FPB.0K.304.CLAC50Z
Elbow () plug with cable ...
9 Low Voltage
Vtest (contact-contact):|...
7
Z : Nut for fitting a be...
FPG.0K.303.CLAC40Z
FPG.0K.303.CLAC40Z
Elbow () plug with cable ...
3 Low Voltage
-55
200
Vtest (contact-contact):|...
8
Z : Nut for fitting a be...
FPG.0K.303.CLAC45Z
FPG.0K.303.CLAC45Z
Elbow (90°) plug with cab...
3 Low Voltage
-55
200
Vtest (contact-contact):|...
8
:
FPG.0K.303.CLAC50Z
FPG.0K.303.CLAC50Z
Elbow () plug with cable ...
3 Low Voltage
Vtest (contact-contact):|...
8
:
FPG.0K.303.CYCC30Z
FPG.0K.303.CYCC30Z
Elbow () plug with cable ...
3 Low Voltage
Vtest (contact-contact):|...
8
:
FPG.0K.304.CLAC30Z
FPG.0K.304.CLAC30Z
Elbow () plug with cable ...
4 Low Voltage
Vtest (contact-contact):|...
7
:
FPG.0K.304.CLAC40Z
FPG.0K.304.CLAC40Z
Elbow () plug with cable ...
4 Low Voltage
-55
200
Vtest (contact-contact):|...
7
:
FPG.0K.304.CLAC50Z
FPG.0K.304.CLAC50Z
Elbow () plug with cable ...
4 Low Voltage
-55
200
Vtest (contact-contact):|...
7
Z : Nut for fitting a be...
FPG.0K.304.CYBC40Z
FPG.0K.304.CYBC40Z
Elbow () plug with cable ...
4 Low Voltage
Vtest (contact-contact):|...
7
:
FPG.0K.304.CYCC40Z
FPG.0K.304.CYCC40Z
Elbow () plug with cable ...
4 Low Voltage
Vtest (contact-contact):|...
7
Z : Nut for fitting a be...
FPG.0K.304.CYCC45Z
FPG.0K.304.CYCC45Z
Elbow () plug with cable ...
4 Low Voltage
Vtest (contact-contact):|...
7
:
FPG.0K.304.CYCC50Z
FPG.0K.304.CYCC50Z
Elbow () plug with cable ...
4 Low Voltage
-55
200
Vtest (contact-contact):|...
7
:
FPG.0K.305.CLAC45Z
FPG.0K.305.CLAC45Z
Elbow () plug with cable ...
5 Low Voltage
-55
200
Vtest (contact-contact):|...
6,5
:
FPG.0K.305.CLAC50Z
FPG.0K.305.CLAC50Z
Elbow () plug with cable ...
5 Low Voltage
-55
200
Vtest (contact-contact):|...
6,5
:
FPG.0K.305.CYCC50Z
FPG.0K.305.CYCC50Z
Elbow () plug with cable ...
5 Low Voltage
-55
200
Vtest (contact-contact):|...
6,5
Z : Nut for fitting a be...
FPG.0K.306.CYCC45Z
FPG.0K.306.CYCC45Z
Elbow () plug with cable ...
6 Low Voltage
Vtest (contact-contact):|...
2,5
Z : Nut for fitting a be...
FPG.0K.306.CYCC50Z
FPG.0K.306.CYCC50Z
Elbow () plug with cable ...
6 Low Voltage
-55
200
Vtest (contact-contact):|...
2,5
Z : Nut for fitting a be...
FPG.0K.307.CLAC45Z
FPG.0K.307.CLAC45Z
Elbow () plug with cable ...
7 Low Voltage
Vtest (contact-contact):|...
2,5
:
FPG.0K.307.CLAC50Z
FPG.0K.307.CLAC50Z
Elbow () plug with cable ...
7 Low Voltage
-55
200
Vtest (contact-contact):|...
2,5
:
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表