JCL-5295 - Plastic Pull Handles - Through Hole Smooth Arch
Essentra Components
Knobs, Handles & Grips
Handles
One-Piece Pull Handles
Plastic One-Piece Pull Handles
Plastic One-Piece Pull Handles - Front Mounted
Plastic Pull Handles - Through Hole Smooth Arch
Powered by
CAD模型選擇
{essentra/l1_n00000000/l2_n02000000/l3_n02010000/l4_n02010200/l5_n02010201/p131040/jcl-5295.prj},{NB=JCL-5305},{PN=JCL-5305},{AMERSID=1089086},{APACID=-},{EMEAID=-},{A=140},{B=120},{C=24},{D=40},{E=29},{FORSOCKETHEAD=6mm},{CBDIA=11.113},{CBD=7.938},{HDIA=7.137},{TR=17.462},{BR=17.462},{RW=13.494},{RL=17.462},{THK=15.081},{HIDDEN=No}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
A
A Handle Length (Overall)
[mm]
B
B Handle Length (Center to Center)
[mm]
C
C Grip Height
[mm]
D
D Projection
[mm]
E
E Inside Handle Projection
[mm]
FORSOCKETHEAD
For Socket Head Cap Screw
ⁿ/ₐ
CBDIA
Cbore Diameter
[mm]
CBD
Cbore Depth
[mm]
HDIA
Hole Diameter
[mm]
TR
Top Radius
[mm]
BR
Bottom Radius
[mm]
RW
Relief Width
[mm]
RL
Relief Length
[mm]
THK
Thickness
[mm]
JCL-5295
JCL-5295
1089084
-
-
110
94
21
37
29
6mm
11.113
7.137
7.137
14.288
13.891
12.700
14.288
12.700
JCL-5300
JCL-5300
1089085
-
-
140
117
24
40
29
8mm
12.700
7.938
9.128
17.462
17.462
13.494
18.256
15.081
JCL-5305
JCL-5305
1089086
-
-
140
120
24
40
29
6mm
11.113
7.938
7.137
17.462
17.462
13.494
17.462
15.081
JCL-5310
JCL-5310
1089087
-
-
140
120
24
40
29
8mm
12.700
7.938
9.128
17.462
17.462
13.494
17.462
15.081
JCL-5315
JCL-5315
1089088
-
-
151
132
26
43
31
8mm
12.700
9.525
9.128
25.400
17.462
16.272
17.462
15.875
JCL-5320
JCL-5320
1089089
-
-
200
180
28
51
39
8mm
14.288
8.731
9.128
19.050
15.399
17.462
19.050
20.637
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表