您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Reid Supply
Created: 09.12.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Reid Supply
JCL-1665 - Plastic Pull Handles - Through Hole Smooth Arch
Reid Supply
Knobs, Handles & Hand Wheels
Handles
One-Piece Pull Handles
Plastic One-Piece Pull Handles
Front Mounted Plastic One-Piece Pull Handles
Through Hole Smooth Arch Plastic Pull Handles
Powered by
CAD模型選擇
{reidsupply/l1_n00000000/l2_n02000000/l3_n02010000/l4_n02010200/l5_n02010201/p131040/jcl-1665.prj},{NB=JCL-1675},{PN=JCL-1675},{AMERSID=1089074},{APACID=-},{EMEAID=-},{A=5.47},{B=4.72},{C=0.95},{D=1.58},{E=1.18},{FORSOCKETHEADCAP=6mm or 1/4},{CBDIA=0.4375},{CBD=0.3125},{HDIA=0.2810},{TR=0.6875},{BR=0.6875},{RW=0.5313},{RL=0.6875},{THK=0.5938},{URL=https://www.reidsupply.com/en-us/p/pull-handles-assemblies/jcl-1675}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
A
A Handle Length
[Inch]
B
B Length Center to Center
[Inch]
C
C Handle Width
[Inch]
D
D Handle Height
[Inch]
E
E Inside Height
[Inch]
FORSOCKETHEADCAP
For Socket Head Cap Screw
ⁿ/ₐ
CBDIA
Cbore Diameter
[Inch]
CBD
Cbore Depth
[Inch]
HDIA
Hole Diameter
[Inch]
TR
Top Radius
[Inch]
BR
Bottom Radius
[Inch]
RW
Relief Width
[Inch]
RL
Relief Length
[Inch]
THK
Thickness
[Inch]
JCL-1665
JCL-1665
1089072
-
-
4.33
3.70
0.83
1.46
1.14
6mm or 1/4
0.4375
0.2810
0.2810
0.5625
0.5463
0.5000
0.5625
0.5000
JCL-1670
JCL-1670
1089073
-
-
5.51
4.61
0.95
1.58
1.18
8mm or 5/16
0.5000
0.3125
0.3593
0.6875
0.6875
0.5313
0.7188
0.5938
JCL-1675
JCL-1675
1089074
-
-
5.47
4.72
0.95
1.58
1.18
6mm or 1/4
0.4375
0.3125
0.2810
0.6875
0.6875
0.5313
0.6875
0.5938
JCL-1680
JCL-1680
1089075
-
-
5.47
4.72
0.95
1.58
1.18
8mm or 5/16
0.5000
0.3125
0.3593
0.6875
0.6875
0.5313
0.6875
0.5938
JCL-1685
JCL-1685
1089076
-
-
5.95
5.20
1.02
1.69
1.30
8mm or 5/16
0.5000
0.3750
0.3593
1.0000
0.6875
0.6406
0.6875
0.6250
JCL-1690
JCL-1690
1089077
-
-
7.87
7.09
1.10
1.97
1.54
8mm or 5/16
0.5625
0.3438
0.3593
0.7500
0.6062
0.6875
0.7500
0.8125
JCL-1695
JCL-1695
1089078
-
-
10.24
9.25
1.26
2.09
1.61
10mm or 3/8
0.6875
0.4375
0.4375
0.9688
0.6563
0.8125
0.9688
0.8125
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表