目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
ISO 8675 - Low form Stainless Steel-Hexagon nuts with metric fine thread
Elesa+Ganter
分度及定位元件
ISO 8675
ISO 8675 NI
Powered by
CAD模型選擇
{elesa_ganter/indexing_elements/iso8675/iso8675_ni/iso8675_ni.prj},{NB=Niedrige Edelstahl-Sechskantmutter ISO 8675-M12x1,5-035-A4},{PARTNUMBER=ISO 8675-M12x1,5-035-A4},{D=M12x1,5},{DX=12},{P=1.5},{F=035 - Festigkeitsklasse},{MAT=A4 - nichtrostend, 1.4401 (A4)},{B=6},{E=20.1},{S=18},{WEIGHT=0.0078},{CTN=73181639},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D
ⁿ/ₐ
F
Tensile strength class
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
B
[mm]
E
[mm]
S
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Low form Stainless Steel-...
ISO 8675-M8x1-035-A4
M8x1
035 - Tensile strength cl...
A4 - AISI 316 (A4)
4
14.4
13
0.0040
73181639
YES
Low form Stainless Steel-...
ISO 8675-M8x1-035-NI
M8x1
035 - Tensile strength cl...
NI - AISI 304 (A2)
4
14.4
13
0.0040
73181639
YES
Low form Stainless Steel-...
ISO 8675-M10x1-035-A4
M10x1
035 - Tensile strength cl...
A4 - AISI 316 (A4)
5
17.8
16
0.0052
73181639
YES
Low form Stainless Steel-...
ISO 8675-M10x1-035-NI
M10x1
035 - Tensile strength cl...
NI - AISI 304 (A2)
5
17.8
16
0.0052
73181639
YES
Low form Stainless Steel-...
ISO 8675-M12x1,5-035-A4
M12x1,5
035 - Tensile strength cl...
A4 - AISI 316 (A4)
6
20.1
18
0.0078
73181639
YES
Low form Stainless Steel-...
ISO 8675-M12x1,5-035-NI
M12x1,5
035 - Tensile strength cl...
NI - AISI 304 (A2)
6
20.1
18
0.0078
73181639
YES
Low form Stainless Steel-...
ISO 8675-M16x1,5-035-A4
M16x1,5
035 - Tensile strength cl...
A4 - AISI 316 (A4)
8
26.8
24
0.0185
73181639
YES
Low form Stainless Steel-...
ISO 8675-M16x1,5-035-NI
M16x1,5
035 - Tensile strength cl...
NI - AISI 304 (A2)
8
26.8
24
0.0185
73181639
YES
Low form Stainless Steel-...
ISO 8675-M20x1,5-035-A4
M20x1,5
035 - Tensile strength cl...
A4 - AISI 316 (A4)
10
33.0
30
0.0360
73181639
YES
Low form Stainless Steel-...
ISO 8675-M20x1,5-035-NI
M20x1,5
035 - Tensile strength cl...
NI - AISI 304 (A2)
10
33.0
30
0.0360
73181639
YES
Low form Stainless Steel-...
ISO 8675-M24x2-035-NI
M24x2
035 - Tensile strength cl...
NI - AISI 304 (A2)
12
39.6
36
0.0580
73181639
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表