ISO 7049 F-H (DIN 7981 F) - FN 1931 - rostfrei A2 - Cross recessed pan head tapping screws
SFS Group Schweiz AG
11 Rostfreie Befestiger
blech_bohr_gewindefurchschrauben
ISO 7049 F-H
stainless steel
Powered by
CAD模型選擇
{sfs_unimarket/rostfreie_befestiger/blech_bohr_gewindefurchschrauben/iso_7049_f_h/rs/iso_7049_f_h_a2_fn1931.prj},{NB=SFS FN 1931 284886 Blechschraube ISO 7049 rostfreier Stahl rostfrei A2 ST3.9x9.5-F-H},{ARTNR=284886},{WERKSTOFF=rostfreier Stahl },{GUETE=},{OBERFLAECHE=rostfrei A2},{VERPACKUNG=1000},{SFSNR=1931},{D=3.9},{D3=2.920},{P=1.300},{L=9.5},{DK=7.500},{K=2.800},{DA=4.500},{A=1.300},{R=0.100},{RF=6.200},{MH=4.200},{TH=2.200},{Y=2.650},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
ARTNR
Artikelnummer
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch of bolt
[mm]
L
Nominal length
[mm]
DK
Head diameter
[mm]
K
Head height
[mm]
A
Distance from the last full form thread to the bearing face
[mm]
R
Transition radius under head
[mm]
RF
Radius of the raised portion of a head
[mm]
MH
Wing diameter of cross recesses Form H
[mm]
TH
Depth of the driving feature Form H
[mm]
Y
Length of cone point Form C
[mm]
SFS FN 1931 147340 Blechs...
147340
rostfreier Stahl
rostfrei A2
1000
1931
2.9
2.180
1.100
6.5
5.600
2.400
1.100
0.100
5.000
3.000
1.800
2.100
SFS FN 1931 284880 Blechs...
284880
rostfreier Stahl
rostfrei A2
1000
1931
2.9
2.180
1.100
13.0
5.600
2.400
1.100
0.100
5.000
3.000
1.800
2.100
SFS FN 1931 284882 Blechs...
284882
rostfreier Stahl
rostfrei A2
1000
1931
3.5
2.640
1.300
9.5
7.000
2.600
1.300
0.100
6.000
3.900
1.900
2.500
SFS FN 1931 135693 Blechs...
135693
rostfreier Stahl
rostfrei A2
1000
1931
3.5
2.640
1.300
13.0
7.000
2.600
1.300
0.100
6.000
3.900
1.900
2.500
SFS FN 1931 280825 Blechs...
280825
rostfreier Stahl
rostfrei A2
1000
1931
3.5
2.640
1.300
16.0
7.000
2.600
1.300
0.100
6.000
3.900
1.900
2.500
SFS FN 1931 284886 Blechs...
284886
rostfreier Stahl
rostfrei A2
1000
1931
3.9
2.920
1.300
9.5
7.500
2.800
1.300
0.100
6.200
4.200
2.200
2.650
SFS FN 1931 280826 Blechs...
280826
rostfreier Stahl
rostfrei A2
1000
1931
3.9
2.920
1.300
13.0
7.500
2.800
1.300
0.100
6.200
4.200
2.200
2.650
SFS FN 1931 284887 Blechs...
284887
rostfreier Stahl
rostfrei A2
1000
1931
3.9
2.920
1.300
16.0
7.500
2.800
1.300
0.100
6.200
4.200
2.200
2.650
SFS FN 1931 284888 Blechs...
284888
rostfreier Stahl
rostfrei A2
1000
1931
3.9
2.920
1.300
19.0
7.500
2.800
1.300
0.100
6.200
4.200
2.200
2.650
SFS FN 1931 284893 Blechs...
284893
rostfreier Stahl
rostfrei A2
1000
1931
4.2
3.100
1.400
9.5
8.000
3.100
1.400
0.200
6.500
4.400
2.400
2.800
SFS FN 1931 280828 Blechs...
280828
rostfreier Stahl
rostfrei A2
1000
1931
4.2
3.100
1.400
13.0
8.000
3.100
1.400
0.200
6.500
4.400
2.400
2.800
SFS FN 1931 284894 Blechs...
284894
rostfreier Stahl
rostfrei A2
1000
1931
4.2
3.100
1.400
16.0
8.000
3.100
1.400
0.200
6.500
4.400
2.400
2.800
SFS FN 1931 284909 Blechs...
284909
rostfreier Stahl
rostfrei A2
1000
1931
4.2
3.100
1.400
19.0
8.000
3.100
1.400
0.200
6.500
4.400
2.400
2.800
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表