目錄: PlaSteel
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PlaSteel
IRA - Insert for recycling: Model for front fixing
PlaSteel
Ranco
Standard Parts for Moulds
Date stamps, Recycling inserts
Powered by
CAD模型選擇
{ranco/ranco/standard_items_for_moudls/date_stamps__recycling_inserts/ira.prj},{NB=IRA10},{IDNR=},{COD=IRA-10},{A=10},{B=M6},{NDMB=6.000},{L=12},{L1=5},{L2=7},{SM=Polyethylene terephthalate},{S=6.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
COD
Code
ⁿ/ₐ
A
[mm]
B
[mm]
L
Length L
[mm]
L1
Length L1
[mm]
L2
Length L2
[mm]
SM
sigla materiale
ⁿ/ₐ
IRA10
IRA-10
10
M6
12
5
7
Polyethylene terephthalat...
IRA16
IRA-16
16
M6
14
6
7
Polyethylene terephthalat...
IRA20
IRA-20
20
M6
16
6
7
Polyethylene terephthalat...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表