您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Reid Supply
Created: 09.12.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Reid Supply
IP-160 - Flange Bearings - Two-Bolt Flange, Thermoplastic
Reid Supply
Power Transmission
Rotary
Bearings
Mounted Bearings
Flange Bearings
Powered by
CAD模型選擇
{reidsupply/l1_d00000000/l2_d01000000/l3_d01050000/l4_d01050100/l5_d01050101/ip-160_asmtab.prj},{NB=IP-175},{PN=IP-175},{AMERSID=1046189},{APACID=-},{EMEAID=-},{TYPE=Stainless Steel Bearing Inserts},{BOREI=1 7/16},{BOREM=MIN},{A=6 15/32},{B=5 1/8},{C=5/8},{D=1 9/32},{E=1 23/32},{G=33/64},{K=0.689},{PPATH=../p040385/p040385_asm_dir/ip-160/ip-160_asmtpl.prj},{URL=https://www.reidsupply.com/en-us/p/mounted-bearings/ip-175}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
TYPE
Bearing Type
ⁿ/ₐ
BOREI
Bore Inch
ⁿ/ₐ
BOREM
Bore mm
[Inch]
A
A Length
ⁿ/ₐ
B
B Hole Spacing
ⁿ/ₐ
C
C Flange Height
ⁿ/ₐ
D
D Body Height
ⁿ/ₐ
E
E Overall Height
ⁿ/ₐ
G
G Hole Size
ⁿ/ₐ
K
K Bearing Height to Center
[Inch]
IP-160
IP-160
1046174
-
-
Stainless Steel Bearing I...
1/2
4 7/16
3 17/32
7/16
1 1/32
1 21/64
7/16
0.500
IP-161
IP-161
1046175
-
-
Stainless Steel Bearing I...
5/8
4 7/16
3 17/32
7/16
1 1/32
1 21/64
7/16
0.500
IP-162
IP-162
1046176
-
-
Stainless Steel Bearing I...
3/4
4 7/16
3 17/32
7/16
1 1/32
1 21/64
7/16
0.500
IP-163
IP-163
1046177
-
-
Stainless Steel Bearing I...
20
113
89.7
11
26
33.7
11
12.700
IP-164
IP-164
1046178
-
-
Stainless Steel Bearing I...
7/8
5 1/8
3 57/64
17/32
1 5/32
1 7/16
7/16
0.563
IP-165
IP-165
1046179
-
-
Stainless Steel Bearing I...
25
130
98.8
13
29
36.5
11
14.300
IP-166
IP-166
1046180
-
-
Stainless Steel Bearing I...
1
5 1/8
3 57/64
17/32
1 5/32
1 7/16
7/16
0.563
IP-167
IP-167
1046181
-
-
Stainless Steel Bearing I...
1 1/8
5 13/16
4 19/32
17/32
1 7/32
1 39/64
7/16
0.626
IP-168
IP-168
1046182
-
-
Stainless Steel Bearing I...
30
148
116.7
13
31
40.9
11
15.900
IP-169
IP-169
1046183
-
-
Stainless Steel Bearing I...
1 3/16
5 13/16
4 19/32
17/32
1 7/32
1 39/64
7/16
0.626
IP-170
IP-170
1046184
-
-
Stainless Steel Bearing I...
1 1/4
5 13/16
4 19/32
17/32
1 7/32
1 39/64
7/16
0.626
IP-171
IP-171
1046185
-
-
Stainless Steel Bearing I...
1 1/4
6 15/32
5 1/8
5/8
1 9/32
1 23/32
33/64
0.689
IP-172
IP-172
1046186
-
-
Stainless Steel Bearing I...
1 5/16
6 15/32
5 1/8
5/8
1 9/32
1 23/32
33/64
0.689
IP-173
IP-173
1046187
-
-
Stainless Steel Bearing I...
1 3/8
6 15/32
5 1/8
5/8
1 9/32
1 23/32
33/64
0.689
IP-174
IP-174
1046188
-
-
Stainless Steel Bearing I...
35
164
130.2
16
33
43.5
13
17.500
IP-175
IP-175
1046189
-
-
Stainless Steel Bearing I...
1 7/16
6 15/32
5 1/8
5/8
1 9/32
1 23/32
33/64
0.689
IP-176
IP-176
1046190
-
-
Stainless Steel Bearing I...
1 1/2
6 7/8
5 21/32
25/32
1 15/32
2 3/64
35/64
0.748
IP-177
IP-177
1046191
-
-
Stainless Steel Bearing I...
40
175
143.7
20
37
52
14
19.000
IP-242
IP-242
1046192
-
-
Hard Chrome Coated Bearin...
3/4
4 7/16
3 17/32
7/16
1 1/32
1 21/64
7/16
0.500
IP-243
IP-243
1046193
-
-
Hard Chrome Coated Bearin...
20
113
89.7
11
26
33.7
11
12.700
IP-244
IP-244
1046194
-
-
Hard Chrome Coated Bearin...
7/8
5 1/8
3 57/64
17/32
1 5/32
1 7/16
7/16
0.563
IP-245
IP-245
1046195
-
-
Hard Chrome Coated Bearin...
25
130
98.8
13
29
36.5
11
14.300
IP-246
IP-246
1046196
-
-
Hard Chrome Coated Bearin...
1
5 1/8
3 57/64
17/32
1 5/32
1 7/16
7/16
0.563
IP-247
IP-247
1046197
-
-
Hard Chrome Coated Bearin...
1 1/8
5 13/16
4 19/32
17/32
1 7/32
1 39/64
7/16
0.626
IP-248
IP-248
1046198
-
-
Hard Chrome Coated Bearin...
30
148
116.7
13
31
40.9
11
15.900
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表