您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Reid Supply
Created: 09.12.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Reid Supply
IP-1 - Rotary Pillow Block - Metal Cast
Reid Supply
Power Transmission
Rotary
Bearings
Mounted Bearings
Rotary Pillow Blocks
Powered by
CAD模型選擇
{reidsupply/l1_d00000000/l2_d01000000/l3_d01050000/l4_d01050100/l5_d01050102/ip-1_asmtab.prj},{NB=IP-14},{PN=IP-14},{AMERSID=1048103},{APACID=-},{EMEAID=-},{BOREI=1 3/8},{BOREM=-},{A=1 7/8},{B=6 17/32},{C=1 29/32},{D=3/4},{E=5},{G=7/8},{H=3 11/16},{K=0.6890},{L=1.0000},{PPATH=p040420_asm_dir/ip-1/ip-1_asmtpl.prj},{URL=https://www.reidsupply.com/en-us/p/index-plungers/eip-140}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
BOREI
Bore Inch
ⁿ/ₐ
BOREM
Bore mm
ⁿ/ₐ
A
A Height to Center
ⁿ/ₐ
B
B Length
ⁿ/ₐ
C
C Width
ⁿ/ₐ
D
D Height
ⁿ/ₐ
E
E Hole Spacing Center to Center
ⁿ/ₐ
G
G Hole Size
ⁿ/ₐ
H
H Overall Height
ⁿ/ₐ
K
K Bearing Width to Center
[Inch]
L
L Bearing Width to Center
[Inch]
IP-1
IP-1
1048090
-
-
1/2
-
1 5/16
5
1 1/2
19/32
3 3/4
11/16
2 9/16
0.5000
0.7205
IP-2
IP-2
1048091
-
-
5/8
-
1 5/16
5
1 1/2
19/32
3 3/4
11/16
2 9/16
0.5000
0.7205
IP-3
IP-3
1048092
-
-
3/4
-
1 5/16
5
1 1/2
19/32
3 3/4
11/16
2 9/16
0.5000
0.7205
IP-4
IP-4
1048093
-
-
-
20
33.3
127
38
15
127
17
65
12.7000
18.3000
IP-5
IP-5
1048094
-
-
7/8
-
1 7/16
5 15/32
1 1/2
5/8
4 1/8
11/16
2 3/4
0.5630
0.7756
IP-6
IP-6
1048095
-
-
-
25
36.5
139
38
16
105
17
70
14.3000
19.7000
IP-7
IP-7
1048096
-
-
1
-
1 7/16
5 15/32
1 1/2
5/8
4 1/8
11/16
2 3/4
0.5630
0.7756
IP-8
IP-8
1048097
-
-
1 1/8
-
1 11/16
6 13/32
1 27/32
11/16
4 3/4
13/16
3 19/64
0.6260
0.8740
IP-9
IP-9
1048098
-
-
-
30
42.9
163
47
18
121
21
84
15.9000
22.2000
IP-10
IP-10
1048099
-
-
1 3/16
-
1 11/16
6 13/32
1 27/32
11/16
4 3/4
13/16
3 19/64
0.6260
0.8740
IP-11
IP-11
1048100
-
-
1 1/4
-
1 11/16
6 13/32
1 27/32
11/16
4 3/4
13/16
3 19/64
0.6260
0.8740
IP-12
IP-12
1048101
-
-
1 1/4
-
1 7/8
6 17/32
1 29/32
3/4
5
7/8
3 11/16
0.6890
1.0000
IP-13
IP-13
1048102
-
-
1 5/16
-
1 7/8
6 17/32
1 29/32
3/4
5
7/8
3 11/16
0.6890
1.0000
IP-14
IP-14
1048103
-
-
1 3/8
-
1 7/8
6 17/32
1 29/32
3/4
5
7/8
3 11/16
0.6890
1.0000
IP-15
IP-15
1048104
-
-
-
35
47.6
166
48
19
127
22
94
17.5000
25.4000
IP-16
IP-16
1048105
-
-
1 7/16
-
1 7/8
6 17/32
1 29/32
3/4
5
7/8
3 11/16
0.6890
1.0000
IP-17
IP-17
1048106
-
-
1 1/2
-
1 15/16
7 1/4
2
25/32
5 3/8
7/8
3 15/16
0.7480
1.1890
IP-18
IP-18
1048107
-
-
-
40
49.2
184
51
20
136
22
100
19.0000
30.2000
IP-19
IP-19
1048108
-
-
1 11/16
-
2 1/8
7 1/2
2 1/16
25/32
5 3/4
13/16
4 7/32
0.7480
1.1890
IP-20
IP-20
1048109
-
-
1 3/4
-
2 1/8
7 1/2
2 1/16
25/32
5 3/4
13/16
4 7/32
0.7480
1.1890
IP-21
IP-21
1048110
-
-
-
45
54
190
52
49.2
146
21
107
19.0000
30.2000
IP-22
IP-22
1048111
-
-
1 15/16
-
2 1/4
8
2 5/16
7/8
6 1/4
15/16
4 1/2
0.7480
1.2835
IP-23
IP-23
1048112
-
-
-
50
57.2
203
59
22
159
24
114
19.0000
32.6000
IP-24
IP-24
1048113
-
-
2
-
2 1/4
8
2 5/16
7/8
6 1/4
15/16
4 1/2
0.7480
1.2835
IP-25
IP-25
1048114
-
-
2
-
2 1/2
8 17/32
2 3/8
7/8
6 7/8
15/16
4 15/16
0.8740
1.3150
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表