您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: GIMOTA
Created: 16.01.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
GIMOTA
Inserts fixed pole
GIMOTA
Rectangular connectors
Powered by
CAD模型選擇
GMRF-500-16-24PEC-24 - Fixed pole insert 24 poles, pin, 500V, 16A
13.11.2023
GMRF-500-16-24SEC-24 - Fixed pole insert 24 poles, socket, 500V, 16A
13.11.2023
GMRF-500-16-46PEC-24 - Fixed pole insert 46 poles, pin, 500V, 16A
13.11.2023
GMRF-500-16-46SEC-24 - Fixed pole insert 46 poles, socket, 500V, 16A
13.11.2023
GMRF-500-16-64PEC-24 - Fixed pole insert 64 poles, pin, 500V, 16A
13.11.2023
GMRF-500-16-64SEC-24 - Fixed pole insert 108 poles, pin, 250V, 10A
13.11.2023
GMRF-250-10-108PZC-24 - Fixed pole insert 108 poles, pin, 250V, 10A
13.11.2023
GMRF-250-10-108SZC-24 - Fixed pole insert 108 poles, socket, 250V, 10A
13.11.2023
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎
Additional Information
建議
Catalog Vendor Locations
No recommendations available.