Imperial -IP Pillow Block 2-1/8 thru 3-1/2 4-Bolt Inch Bore (Contact Seal) - Imperial 4 Bolt Piliow Block Bearings
Dodge
Mounted Bearings
Spherical Roller Bearings
Push/Pull Adapter (Imperial)
Imperial (IP)
Powered by
CAD模型選擇
{dodge/mounted_bearings/spherical_roller_bearings/push_pull_adapter_imperial/imperial_ip/p4b_ip_hci_asmtab.prj},{NB=069537},{SS=5},{SS1=5.000000},{PN=069537},{DESCRIPTION=P4B-IP-500R},{EF=Non-Expansion Type},{EF1=1},{ST=Contact Seal},{ST1=1},{A=6.023},{A1=5.4800000},{B=18-5/8},{B1=18.6250000},{C=5-3/8},{C1=5.3750000},{DMIN=15},{DMIN1=15.0000000},{DMAX=16},{DMAX1=16.0000000},{E=2-3/4},{E1=2.750000},{F=7/8},{F1=0.8750000},{G=1-1/2},{G1=1.500000},{H=3},{H1=3.0000000},{J=11-1/8},{J1=11.125000},{L=7-5/8},{L1=7.6250000},{M=5-1/2},{M1=5.500000},{R=1-29/32},{R1=1.906250},{S=3.916},{S1=3.550000},{X=3/8},{X1=0.375000},{Y=0.036},{Z=5-27/32},{Z1=5.843750},{BORE=9.0551},{PPATH=p4b_ip_hci_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SS
Shaft Size
[Inch]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
EF
Expansion Feature
ⁿ/ₐ
ST
Seal Type
ⁿ/ₐ
A
[Inch]
B
[Inch]
C
[Inch]
DMIN
Dmin
[Inch]
DMAX
Dmax
[Inch]
E
[Inch]
F
Bolt Diameter
[Inch]
G
[Inch]
H
[Inch]
J
[Inch]
L
[Inch]
M
[Inch]
R
[Inch]
S
[Inch]
X
Total Expansion
[Inch]
Y
[Inch]
Z
[Inch]
069520
2-3/8
069520
P4B-IP-206R
Non-Expansion Type
Contact Seal
3-27/64
9-1/4
3-3/8
6-15/16
7-5/16
1-3/4
1/2
13/16
1-5/8
5-19/32
3-7/8
2-3/4
1-5/64
2-11/32
1/4
0.025
2-15/16
069521
2-7/16
069521
P4B-IP-207R
Non-Expansion Type
Contact Seal
3-27/64
9-1/4
3-3/8
6-15/16
7-5/16
1-3/4
1/2
13/16
1-5/8
5-19/32
3-7/8
2-3/4
1-5/64
2-11/32
1/4
0.025
2-15/16
069522
2-1/2
069522
P4B-IP-208R
Non-Expansion Type
Contact Seal
3-27/64
9-1/4
3-3/8
6-15/16
7-5/16
1-3/4
1/2
13/16
1-5/8
5-19/32
3-7/8
2-3/4
1-5/64
2-11/32
1/4
0.025
2-15/16
069523
2-11/16
069523
P4B-IP-211R
Non-Expansion Type
Contact Seal
3-1/2
10-7/16
3-3/4
7-15/16
8-5/16
1-7/8
5/8
15/16
1-7/8
6-7/16
4-9/32
3-1/4
1-3/32
2-13/32
1/4
0.025
3-15/32
069524
2-3/4
069524
P4B-IP-212R
Non-Expansion Type
Contact Seal
3-1/2
10-7/16
3-3/4
7-15/16
8-5/16
1-7/8
5/8
15/16
1-7/8
6-7/16
4-9/32
3-1/4
1-3/32
2-13/32
1/4
0.025
3-15/32
069525
2-15/16
069525
P4B-IP-215R
Non-Expansion Type
Contact Seal
3-1/2
10-7/16
3-3/4
7-15/16
8-5/16
1-7/8
5/8
15/16
1-7/8
6-7/16
4-9/32
3-1/4
1-3/32
2-13/32
1/4
0.025
3-15/32
069526
3
069526
P4B-IP-300R
Non-Expansion Type
Contact Seal
3-1/2
10-7/16
3-3/4
7-15/16
8-5/16
1-7/8
5/8
15/16
1-7/8
6-7/16
4-9/32
3-1/4
1-3/32
2-13/32
1/4
0.025
3-15/32
069527
3-3/16
069527
P4B-IP-303R
Non-Expansion Type
Contact Seal
4.21
13
4-1/8
9-3/8
10-5/8
2
3/4
1-1/2
2-1/4
7-9/16
5.7
3-3/4
1-7/16
2.72
1/4
0.025
4-3/64
069528
3-1/4
069528
P4B-IP-304R
Non-Expansion Type
Contact Seal
4.21
13
4-1/8
9-3/8
10-5/8
2
3/4
1-1/2
2-1/4
7-9/16
5.7
3-3/4
1-7/16
2.72
1/4
0.025
4-3/64
069529
3-7/16
069529
P4B-IP-307R
Non-Expansion Type
Contact Seal
4.21
13
4-1/8
9-3/8
10-5/8
2
3/4
1-1/2
2-1/4
7-9/16
5.7
3-3/4
1-7/16
2.72
1/4
0.025
4-3/64
069530
3-1/2
069530
P4B-IP-308R
Non-Expansion Type
Contact Seal
4.21
13
4-1/8
9-3/8
10-5/8
2
3/4
1-1/2
2-1/4
7-9/16
5.7
3-3/4
1-7/16
2.72
1/4
0.025
4-3/64
069531
3-11/16
069531
P4B-IP-311R
Non-Expansion Type
Contact Seal
4.82
15-1/4
4-1/2
12-1/8
12-7/8
2-1/4
3/4
1-1/4
2-7/16
8-7/16
6.15
4-1/4
1-41/64
3.17
5/16
0.025
4-1/2
069532
3-15/16
069532
P4B-IP-315R
Non-Expansion Type
Contact Seal
4.82
15-1/4
4-1/2
12-1/8
12-7/8
2-1/4
3/4
1-1/4
2-7/16
8-7/16
6.15
4-1/4
1-41/64
3.17
5/16
0.025
4-1/2
069533
4
069533
P4B-IP-400R
Non-Expansion Type
Contact Seal
4.82
15-1/4
4-1/2
12-1/8
12-7/8
2-1/4
3/4
1-1/4
2-7/16
8-7/16
6.15
4-1/4
1-41/64
3.17
5/16
0.025
4-1/2
069534
4-7/16
069534
P4B-IP-407R
Non-Expansion Type
Contact Seal
5.48
16-1/2
4-3/4
13
14
2-1/2
3/4
1-3/8
2-3/4
9-5/8
6.93
4-3/4
1-3/4
3.55
3/8
0.036
5
069535
4-1/2
069535
P4B-IP-408R
Non-Expansion Type
Contact Seal
5.48
16-1/2
4-3/4
13
14
2-1/2
3/4
1-3/8
2-3/4
9-5/8
6.93
4-3/4
1-3/4
3.55
3/8
0.036
5
069536
4-15/16
069536
P4B-IP-415R
Non-Expansion Type
Contact Seal
6.023
18-5/8
5-3/8
15
16
2-3/4
7/8
1-1/2
3
11-1/8
7-5/8
5-1/2
1-29/32
3.916
3/8
0.036
5-27/32
069537
5
069537
P4B-IP-500R
Non-Expansion Type
Contact Seal
6.023
18-5/8
5-3/8
15
16
2-3/4
7/8
1-1/2
3
11-1/8
7-5/8
5-1/2
1-29/32
3.916
3/8
0.036
5-27/32
069538
2-3/8
069538
P4B-IP-206RE
Expansion Type
Contact Seal
3-27/64
9-1/4
3-3/8
6-15/16
7-5/16
1-3/4
1/2
13/16
1-5/8
5-19/32
3-7/8
2-3/4
1-5/64
2-11/32
1/4
0.025
2-15/16
069539
2-7/16
069539
P4B-IP-207RE
Expansion Type
Contact Seal
3-27/64
9-1/4
3-3/8
6-15/16
7-5/16
1-3/4
1/2
13/16
1-5/8
5-19/32
3-7/8
2-3/4
1-5/64
2-11/32
1/4
0.025
2-15/16
069540
2-1/2
069540
P4B-IP-208RE
Expansion Type
Contact Seal
3-27/64
9-1/4
3-3/8
6-15/16
7-5/16
1-3/4
1/2
13/16
1-5/8
5-19/32
3-7/8
2-3/4
1-5/64
2-11/32
1/4
0.025
2-15/16
069541
2-11/16
069541
P4B-IP-211RE
Expansion Type
Contact Seal
3-1/2
10-7/16
3-3/4
7-15/16
8-5/16
1-7/8
5/8
15/16
1-7/8
6-7/16
4-9/32
3-1/4
1-3/32
2-13/32
1/4
0.025
3-15/32
069542
2-3/4
069542
P4B-IP-212RE
Expansion Type
Contact Seal
3-1/2
10-7/16
3-3/4
7-15/16
8-5/16
1-7/8
5/8
15/16
1-7/8
6-7/16
4-9/32
3-1/4
1-3/32
2-13/32
1/4
0.025
3-15/32
069543
2-15/16
069543
P4B-IP-215RE
Expansion Type
Contact Seal
3-1/2
10-7/16
3-3/4
7-15/16
8-5/16
1-7/8
5/8
15/16
1-7/8
6-7/16
4-9/32
3-1/4
1-3/32
2-13/32
1/4
0.025
3-15/32
069544
3
069544
P4B-IP-300RE
Expansion Type
Contact Seal
3-1/2
10-7/16
3-3/4
7-15/16
8-5/16
1-7/8
5/8
15/16
1-7/8
6-7/16
4-9/32
3-1/4
1-3/32
2-13/32
1/4
0.025
3-15/32
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表