Imperial - IP Flange - Round Labyrinth Seal - Imperial 3 & 4 Bolt Round Flange Bearings
Dodge
Mounted Bearings
Spherical Roller Bearings
Push/Pull Adapter (Imperial)
Imperial (IP)
Powered by
CAD模型選擇
{dodge/mounted_bearings/spherical_roller_bearings/push_pull_adapter_imperial/imperial_ip/f34_ip_li_asmtab.prj},{NB=069671},{SS=3},{SS1=3.000000},{PN=069671},{DESCRIPTION=F4R-IP-300L},{EF=Non-Expansion Type},{EF1=1},{ST=Labyrinth Seal},{ST1=2},{A=3-1/2},{A1=3.5000000},{B=9-1/4},{B1=9.2500000},{C=3-13/16},{C1=3.8125000},{D=5-9/16},{D1=5.5625000},{DD=7-7/8},{DD1=7.8750000},{E=2-25/64},{E1=2.390625},{F=3/4},{F1=0.7500000},{H=3/4},{H1=0.7500000},{J=6-1/4},{J1=6.2500000},{L=4-9/32},{L1=4.2812500},{P=5/16},{P1=0.312500},{X=1/4},{X1=0.250000},{Y=0.025},{Z=3-15/32},{Z1=3.468750},{BORE=5.1181},{PPATH=f4r_ip_hli_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SS
Shaft Size
[Inch]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
EF
Expansion Feature
ⁿ/ₐ
ST
Seal Type
ⁿ/ₐ
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
DD
[Inch]
E
[Inch]
F
Bolt Diameter
[Inch]
H
[Inch]
J
[Inch]
L
[Inch]
P
[Inch]
X
Total Expansion
[Inch]
Y
[Inch]
Z
[Inch]
069651
1-1/8
069651
F3R-IP-102L
Non-Expansion Type
Labyrinth Seal
2-5/8
5-7/8
2-55/64
3-17/32
5
1-51/64
1/2
1/2
3-3/4
2-23/32
15/64
3/16
0.020
1-51/64
069652
1-3/16
069652
F3R-IP-103L
Non-Expansion Type
Labyrinth Seal
2-5/8
5-7/8
2-55/64
3-17/32
5
1-51/64
1/2
1/2
3-3/4
2-23/32
15/64
3/16
0.020
1-51/64
069653
1-1/4
069653
F3R-IP-104L
Non-Expansion Type
Labyrinth Seal
2-5/8
5-7/8
2-55/64
3-17/32
5
1-51/64
1/2
1/2
3-3/4
2-23/32
15/64
3/16
0.020
1-51/64
069654
1-3/8
069654
F3R-IP-106L
Non-Expansion Type
Labyrinth Seal
2-5/8
5-7/8
2-55/64
3-17/32
5
1-51/64
1/2
1/2
3-3/4
2-23/32
15/64
3/16
0.020
1-51/64
069655
1-7/16
069655
F3R-IP-107L
Non-Expansion Type
Labyrinth Seal
2-5/8
5-7/8
2-55/64
3-17/32
5
1-51/64
1/2
1/2
3-3/4
2-23/32
15/64
3/16
0.020
1-51/64
069656
1-1/2
069656
F3R-IP-108L
Non-Expansion Type
Labyrinth Seal
2-5/8
5-7/8
2-55/64
3-17/32
5
1-51/64
1/2
1/2
3-3/4
2-23/32
15/64
3/16
0.020
1-51/64
069657
1-5/8
069657
F4R-IP-110L
Non-Expansion Type
Labyrinth Seal
2-13/16
6-3/8
3-7/64
3-57/64
5-1/2
1-57/64
1/2
1/2
4-1/4
3
19/64
1/4
0.020
2-5/64
069658
1-11/16
069658
F4R-IP-111L
Non-Expansion Type
Labyrinth Seal
2-13/16
6-3/8
3-7/64
3-57/64
5-1/2
1-57/64
1/2
1/2
4-1/4
3
19/64
1/4
0.020
2-5/64
069659
1-3/4
069659
F4R-IP-112L
Non-Expansion Type
Labyrinth Seal
2-13/16
6-3/8
3-7/64
3-57/64
5-1/2
1-57/64
1/2
1/2
4-1/4
3
19/64
1/4
0.020
2-5/64
069660
1-7/8
069660
F4R-IP-114L
Non-Expansion Type
Labyrinth Seal
2-55/64
6-11/16
3-5/32
4-1/16
5-3/4
1-59/64
1/2
9/16
4-1/2
3-9/32
19/64
1/4
0.020
2-19/64
069661
1-15/16
069661
F4R-IP-115L
Non-Expansion Type
Labyrinth Seal
2-55/64
6-11/16
3-5/32
4-1/16
5-3/4
1-59/64
1/2
9/16
4-1/2
3-9/32
19/64
1/4
0.020
2-19/64
069662
2
069662
F4R-IP-200L
Non-Expansion Type
Labyrinth Seal
2-55/64
6-11/16
3-5/32
4-1/16
5-3/4
1-59/64
1/2
9/16
4-1/2
3-9/32
19/64
1/4
0.020
2-19/64
069663
2-3/16
069663
F4R-IP-203L
Non-Expansion Type
Labyrinth Seal
3-1/32
7-3/8
3-11/32
4-1/2
6-3/8
2-3/64
5/8
9/16
4-7/8
3-1/2
5/16
1/4
0.025
2-19/32
069664
2-1/4
069664
F4R-IP-204L
Non-Expansion Type
Labyrinth Seal
3-1/32
7-3/8
3-11/32
4-1/2
6-3/8
2-3/64
5/8
9/16
4-7/8
3-1/2
5/16
1/4
0.025
2-19/32
069665
2-3/8
069665
F4R-IP-206L
Non-Expansion Type
Labyrinth Seal
3-27/64
7-3/4
3-47/64
4-49/64
6-3/4
2-3/8
5/8
41/64
5-3/8
3-7/8
5/16
1/4
0.025
2-15/16
069666
2-7/16
069666
F4R-IP-207L
Non-Expansion Type
Labyrinth Seal
3-27/64
7-3/4
3-47/64
4-49/64
6-3/4
2-3/8
5/8
41/64
5-3/8
3-7/8
5/16
1/4
0.025
2-15/16
069667
2-1/2
069667
F4R-IP-208L
Non-Expansion Type
Labyrinth Seal
3-27/64
7-3/4
3-47/64
4-49/64
6-3/4
2-3/8
5/8
41/64
5-3/8
3-7/8
5/16
1/4
0.025
2-15/16
069668
2-11/16
069668
F4R-IP-211L
Non-Expansion Type
Labyrinth Seal
3-1/2
9-1/4
3-13/16
5-9/16
7-7/8
2-25/64
3/4
3/4
6-1/4
4-9/32
5/16
1/4
0.025
3-15/32
069669
2-3/4
069669
F4R-IP-212L
Non-Expansion Type
Labyrinth Seal
3-1/2
9-1/4
3-13/16
5-9/16
7-7/8
2-25/64
3/4
3/4
6-1/4
4-9/32
5/16
1/4
0.025
3-15/32
069670
2-15/16
069670
F4R-IP-215L
Non-Expansion Type
Labyrinth Seal
3-1/2
9-1/4
3-13/16
5-9/16
7-7/8
2-25/64
3/4
3/4
6-1/4
4-9/32
5/16
1/4
0.025
3-15/32
069671
3
069671
F4R-IP-300L
Non-Expansion Type
Labyrinth Seal
3-1/2
9-1/4
3-13/16
5-9/16
7-7/8
2-25/64
3/4
3/4
6-1/4
4-9/32
5/16
1/4
0.025
3-15/32
069672
1-1/8
069672
F3R-IP-102LE
Expansion Type
Labyrinth Seal
2-5/8
5-7/8
2-55/64
3-17/32
5
1-51/64
1/2
1/2
3-3/4
2-23/32
15/64
3/16
0.020
1-51/64
069673
1-3/16
069673
F3R-IP-103LE
Expansion Type
Labyrinth Seal
2-5/8
5-7/8
2-55/64
3-17/32
5
1-51/64
1/2
1/2
3-3/4
2-23/32
15/64
3/16
0.020
1-51/64
069674
1-1/4
069674
F3R-IP-104LE
Expansion Type
Labyrinth Seal
2-5/8
5-7/8
2-55/64
3-17/32
5
1-51/64
1/2
1/2
3-3/4
2-23/32
15/64
3/16
0.020
1-51/64
069675
1-3/8
069675
F3R-IP-106LE
Expansion Type
Labyrinth Seal
2-5/8
5-7/8
2-55/64
3-17/32
5
1-51/64
1/2
1/2
3-3/4
2-23/32
15/64
3/16
0.020
1-51/64
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表