您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
IKO-TLA1216UU - Needle Bearings - Shell w/Inner Ring
Essentra Components
Bearings & Power Transmission
Bearings & Accessories
Rotary Bearings
Roller Bearings
Needle Bearings
Needle Bearings - Shell w/Inner Ring
Powered by
CAD模型選擇
{essentra/l1_d00000000/l2_d01000000/l3_d01050000/l4_d01050200/l5_d01050202/p040455/iko-tla1216uu_asmtab.prj},{NB=IKO-TLA2016UU},{PN=IKO-TLA2016UU},{AMERSID=1048008},{APACID=-},{EMEAID=-},{MODEL=IKO-TLA1216UU},{IPN=TLA 2016UU},{PL=NP},{ID=20},{OD=26},{W=16},{BLRLD=8740},{BLRS=12900},{ORDER=TLA 2016UU},{PPATH=../p040445/p040445_asm_dir/assemblies/seals_with_cage_tla_uu_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
ID
Inside Diameter
[mm]
OD
Outside Diameter
[mm]
W
Width
[mm]
BLRLD
Basic Load Rating Lbs Dynamic
[Lbs]
BLRS
Basic Load Rating Static
[Lbs]
IKO-TLA1216UU
IKO-TLA1216UU
1047996
-
-
12
18
16
6420
7490
IKO-TLA1416UU
IKO-TLA1416UU
1047999
-
-
14
20
16
7080
8840
IKO-TLA1516UU
IKO-TLA1516UU
1048001
-
-
15
21
16
7380
9520
IKO-TLA1616UU
IKO-TLA1616UU
1048003
-
-
16
22
16
7670
10200
IKO-TLA1816UU
IKO-TLA1816UU
1048006
-
-
18
24
16
8230
11500
IKO-TLA2016UU
IKO-TLA2016UU
1048008
-
-
20
26
16
8740
12900
IKO-TLA2216UU
IKO-TLA2216UU
1048010
-
-
22
28
16
9230
14300
IKO-TLA2516UU
IKO-TLA2516UU
1048012
-
-
25
32
16
9440
13900
IKO-TLA2820UU
IKO-TLA2820UU
1048013
-
-
28
35
20
13800
23500
IKO-TLA3016UU
IKO-TLA3016UU
1048015
-
-
30
37
16
10400
16600
IKO-TLA3516UU
IKO-TLA3516UU
1048017
-
-
35
42
16
11600
20000
IKO-TLA4016UU
IKO-TLA4016UU
1048019
-
-
40
47
16
12400
22800
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表