您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Reid Supply
Created: 09.12.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Reid Supply
IKO-RNA498 - Needle Bearings - Shell w/Inner Ring, Grooved w/Lube Hole
Reid Supply
Power Transmission
Rotary
Bearings
Roller Bearings
Needle Roller Bearings
Powered by
CAD模型選擇
{reidsupply/l1_d00000000/l2_d01000000/l3_d01050000/l4_d01050200/l5_d01050202/iko-rna498_asmtab.prj},{NB=IKO-RNA4922},{PN=IKO-RNA4922},{AMERSID=1047901},{APACID=-},{EMEAID=-},{MODEL=IKO-RNA498},{IPN=RNA 49/22},{PL=NP},{ID=28},{OD=39},{W=17},{BLRLD=21400},{BLRS=28900},{ORDER=RNA 49/22},{PPATH=p040445_asm_dir/assemblies/without_ir_std_asmtpl.prj},{URL=https://www.reidsupply.com/en-us/p/roller-bearings/iko-rna4922}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
ID
Inside Diameter
[mm]
OD
Outside Diameter
[mm]
W
Width
[mm]
BLRLD
Basic Load Rating Lbs Dynamic
[Lbs]
BLRS
Basic Load Rating Static
[Lbs]
IKO-RNA498
IKO-RNA498
1047907
-
-
10
19
11
6180
5030
IKO-RNA499
IKO-RNA499
1047908
-
-
12
20
11
6600
6310
IKO-RNA4900
IKO-RNA4900
1047875
-
-
14
22
13
9230
10100
IKO-RNA4901
IKO-RNA4901
1047877
-
-
16
24
13
9660
11100
IKO-RNA4902
IKO-RNA4902
1091833
-
-
20
28
13
10900
13800
IKO-RNA4903
IKO-RNA4903
1047880
-
-
22
30
13
11700
15600
IKO-RNA4904
IKO-RNA4904
1047882
-
-
25
37
17
21000
25000
IKO-RNA4922
IKO-RNA4922
1047901
-
-
28
39
17
21400
28900
IKO-RNA4905
IKO-RNA4905
1047883
-
-
30
42
17
23700
30700
IKO-RNA4928
IKO-RNA4928
1047903
-
-
32
45
17
24500
32700
IKO-RNA4906
IKO-RNA4906
1047885
-
-
35
47
17
25200
34700
IKO-RNA4932
IKO-RNA4932
1047905
-
-
40
52
20
31200
47800
IKO-RNA4907
IKO-RNA4907
1047887
-
-
42
55
20
32000
50100
IKO-RNA4908
IKO-RNA4908
1091835
-
-
48
62
22
41600
67400
IKO-RNA4909
IKO-RNA4909
1047890
-
-
52
68
22
43500
73300
IKO-RNA4910
IKO-RNA4910
1047892
-
-
58
72
22
46200
82100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表