您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
igubal® Pivoting Bearings
igus
igubal®
Powered by
CAD模型選擇
KGLM - Metric sizes
19.01.2021
KGLM SL - Metric sizes, Slim Line
19.01.2021
KGLM LC - Metric sizes, Low-Cost
20.07.2021
KGLI - Inch sizes
19.01.2021
ECLM - Metric sizes
19.01.2021
ECLM HD - Metric sizes, Heavy Duty
20.07.2021
EGLM - Metric sizes
20.07.2021
EGZM - Metric sizes, Double joint
19.01.2021
EGXM - Metric sizes, Double joint 90° turned
19.01.2021
EGFM T - Metric sizes, Tolerance
19.01.2021
EGLM-LC - Metric sizes
20.07.2021
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎
Additional Information
建議
Catalog Vendor Locations
No recommendations available.