您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
italiano
русский
English
QA認證資訊
目錄: Schiedel
Created: 1.03.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schiedel
ICS50 Ø130-Ø1200
Schiedel
Stainless steel system
Powered by
CAD模型選擇
Base support plate with drain - ICS 50
13.10.2021
Base Support Plate with drain - ICS 50
13.10.2021
Drain Plug Support - ICS 50
13.10.2021
Tee plug with drain - ICS 50
13.10.2021
Inspection Pipe patch N1 - ICS 50
13.10.2021
Inspection Tee N1 Short - ICS 50
13.10.2021
Inspection Tee P1 Short - ICS 50
13.10.2021
Tee 90° long - ICS 50
13.10.2021
Inspection tee FU with inner door - ICS 50
13.10.2021
Pipe 1000mm - ICS 50
13.10.2021
Pipe 500mm - ICS 50
13.10.2021
Pipe 250mm - ICS 50
13.10.2021
Pipe 200mm - ICS 50
13.10.2021
Adjustable Pipe 270-375mm - ICS 50
13.10.2021
Measure Pipe 3t. - ICS 50
13.10.2021
Vertical Drain Pipe - ICS 50
13.10.2021
Smoke Sample Tee - ICS 50
13.10.2021
Tee 90° - ICS 50
13.10.2021
Tee 85° - ICS 50
13.10.2021
Tee 90° with rear inspection opening N1 - ICS 50
13.10.2021
Inspection tee patch - ICS 50
13.10.2021
Locking plug - ICS 50
13.10.2021
Tee 45° - ICS 50
13.10.2021
Adaptor ICS to PPL - ICS 50
13.10.2021
Adaptor PPL to ICS - ICS 50
13.10.2021
Adaptor P1 to ICS - ICS 50
13.10.2021
Appliance Connector Plain - ICS 50
13.10.2021
Appliance Connector - ICS 50
13.10.2021
Sleeved Adapter SW to ICS - ICS 50
13.10.2021
Bend 15° - ICS 50
13.10.2021
Bend 30° - ICS 50
13.10.2021
Bend 45° - ICS 50
13.10.2021
Bend 85° - ICS 50
13.10.2021
Bend 90° - ICS 50
13.10.2021
Inspection Bend 90° N1 - ICS 50
13.10.2021
Inspection Bend 85° N1 - ICS 50
13.10.2021
Top plate - ICS 50
13.10.2021
Extension Support ABS - ICS 50
13.10.2021
Extension Support (Anchor Plate) - ICS 50
13.10.2021
Extension Support UNI - ICS 50
13.10.2021
Taper Terminal - ICS 50
13.10.2021
Raincap - ICS 50
13.10.2021
Raincap with Mesh - ICS 50
13.10.2021
Anti Splash Terminal with mesh - ICS 50
13.10.2021
Anti Splash Terminal - ICS 50
13.10.2021
Anti Splash Terminal inspection - ICS 50
13.10.2021
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎
Additional Information
建議
Catalog Vendor Locations
No recommendations available.