您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: FG INOX
Created: 15.02.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FG INOX
I.2PAS2540 - Plain welding flanges 01A-TYPE NP 25/40 Stainless steel 304L or 316L
FG INOX
Industry
Flanges
Plain welding flanges
Powered by
CAD模型選擇
{fginox/industrie/flanges/plain_welding_flanges/i_2pas2540.prj},{NB=fginox_2PAS40150},{REF=2PAS40150},{PN=25/40},{DN=150},{D=300},{DXTUBE=168.3},{B=30.0},{NBT=8},{DX=26},{C=250},{WEIGHT=10.50},{NATURE=304L}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
REF
Reference
ⁿ/ₐ
PN
ⁿ/ₐ
DN
ⁿ/ₐ
D
ⁿ/ₐ
DXTUBE
ø tube
ⁿ/ₐ
B
ⁿ/ₐ
NBT
nb holes
ⁿ/ₐ
DX
ø
ⁿ/ₐ
C
ⁿ/ₐ
WEIGHT
Weight
[kg]
NATURE
Nature
ⁿ/ₐ
FG INOX - 2PAS4050
2PAS4050
25/40
50
165
60.3
20.0
4
18
125
2.70
304L
FG INOX - 2PAS4065
2PAS4065
25/40
65
185
76.1
22.0
8
18
145
3.55
304L
FG INOX - 2PAS4080
2PAS4080
25/40
80
200
88.9
24.0
8
18
160
4.33
304L
FG INOX - 2PAS40100
2PAS40100
25/40
100
235
114.3
26.0
8
22
190
5.84
304L
FG INOX - 2PAS40125
2PAS40125
25/40
125
270
139.7
28.0
8
26
220
8.00
304L
FG INOX - 2PAS40150
2PAS40150
25/40
150
300
168.3
30.0
8
26
250
10.50
304L
FG INOX - 4PAS4050
4PAS4050
25/40
50
165
60.3
20.0
4
18
125
2.70
316L
FG INOX - 4PAS4065
4PAS4065
25/40
65
185
76.1
22.0
8
18
145
3.55
316L
FG INOX - 4PAS4080
4PAS4080
25/40
80
200
88.9
24.0
8
18
160
4.33
316L
FG INOX - 4PAS40100
4PAS40100
25/40
100
235
114.3
26.0
8
22
190
5.84
316L
FG INOX - 4PAS40125
4PAS40125
25/40
125
270
139.7
28.0
8
26
220
8.00
316L
FG INOX - 4PAS40150
4PAS40150
25/40
150
300
168.3
30.0
8
26
250
10.50
316L
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
I.2PAS1016 - Plain welding flanges 01A-TYPE NP 10/16 Stainless steel 304L o...
FG INOX
16.02.2017
I.2R_I - ISO WELDED CONCENTRIC reducers Stainless steel 304L or 316L
FG INOX
16.02.2017
I.2TS_S10 - ANSI WELDED SCH10S TEES Stainless steel 304L or 316L
FG INOX
16.02.2017
Modèle 58229/58227 - 3 ways ATEX flanged ball valve with ISO mounting pad -...
BENE INOX - Stainless steel valves, pipes and fittings
05.05.2021
I.2LE_S10 - ANSI Seamless welding SCH10S BENDS Stainless steel 304L or 316L
FG INOX
16.02.2017
I.23DR_I - ISO Welding bends WELDED BENDS 3D Stainless steel 304L or 316L
FG INOX
16.02.2017
I.2PAS1040 - Plain welding flanges 01A-TYPE NP 10/40 Stainless steel 304L o...
FG INOX
16.02.2017
Model 58419 - Butterfly valve with locating holes - Cast iron body and stai...
BENE INOX - Stainless steel valves, pipes and fittings
05.05.2021
I.VPCFPI - Butterfly valves WITH LUGS CAST IRON BODY S.S. BUTTERFLY NP10/16...
FG INOX
16.02.2017
I.2PASB1016 - Plain welding flanges 01B-TYPE NP 10/16 Stainless steel 304L ...
FG INOX
16.02.2017
I.ABT_I - Lapped flanges ISO C-TYPE NP10 ALU AS13
FG INOX
16.02.2017
I.2EXC_I - Metric WELDED ECCENTRIC reducers Stainless steel 304L or 316L
FG INOX
16.02.2017
I.2PAS40 - Plain welding flanges 01A-TYPE NP 40 Stainless steel 304L or 316...
FG INOX
16.02.2017
I.2PAS16 - Plain welding flanges 01A-TYPE NP 16 Stainless steel 304L or 316...
FG INOX
16.02.2017
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表