目錄: Harcourt
Created: 16.07.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Harcourt
HSPR - Clamp Springs - Steel
Harcourt
Workholding
Clamp Accessories
Clamp Springs
Powered by
CAD模型選擇
{harcourt/workholding/clamp_accessories/clamp_springs/hspr.prj},{NB=HSPR-6},{ON=HSPR-6},{FSS=3/8-16 or M10},{A=0.43750000},{B=1.56250000},{C=0.062},{NOC=8.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ON
Ordering Number
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
FIN
Finish
ⁿ/ₐ
FSS
Fits Stud Size
ⁿ/ₐ
A
A Dia.
[Inch]
B
[Inch]
C
C Dia.
[Inch]
NOC
Number of Coils
[Inch]
HSPR-4
HSPR-4
Spring Steel
Black Oxide
1/4-20 or M6
19/64
1 1/8
0.062
7.0
HSPR-5
HSPR-5
Spring Steel
Black Oxide
5/16-18 or M8
23/64
1 7/32
0.062
6.0
HSPR-6
HSPR-6
Spring Steel
Black Oxide
3/8-16 or M10
7/16
1 9/16
0.062
8.0
HSPR-8
HSPR-8
Spring Steel
Black Oxide
1/2-13 or M12
9/16
1 11/16
0.062
7.0
HSPR-10
HSPR-10
Spring Steel
Black Oxide
5/8-11 or M16
11/16
1 3/4
0.091
5.0
HSPR-12
HSPR-12
Spring Steel
Black Oxide
3/4-10 or M20
13/16
2 1/2
0.091
6.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表