HSK-INOX 1.4404 PG - Standard Cable Glands
Hummel
Cable glands
Industrial cable glands
HSK Standard Cable Glands
HSK-INOX
HSK INOX 1.4404
PG
Powered by
CAD模型選擇
{hummel/kabelverschraubungen/industriekabelverschraubungen/hsk_standard_kabelver/hsk_inox/hsk_inox_1_4404/pg/hsk_inox_1_4404_pg_asmtab.prj},{NB=HSK-INOX 1.4404 1.675.1600.15},{AG=PG 16},{NDM=22.500},{FR=-},{D1=7-12},{D1X=12.0},{GL=6.5},{H=23},{HX=24.190},{SW=24},{SWX=24},{BN=1.675.1600.15},{X=1.676.1600.15},{X2=1.695.1600.15},{X21=1.696.1600.15},{VERS=16},{VERS1=10},{PSW=0.000},{P1=0.000},{P2=0.000},{P3=0.000},{P4=0.000},{PPATH=hsk_inox_1_4404_pg_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
AG
Thread
ⁿ/ₐ
D1
[mm]
GL
[mm]
H
[mm]
SW
[mm]
BN
Order No.
ⁿ/ₐ
HSK-INOX 1.4404 1.675.070...
PG 7
3-6.5
5.0
19
14
1.675.0700.01
HSK-INOX 1.4404 1.675.070...
PG 7
2-5
5.0
19
14
1.675.0700.15
HSK-INOX 1.4404 1.675.090...
PG 9
4-8
6.0
21
17
1.675.0900.01
HSK-INOX 1.4404 1.675.090...
PG 9
2-6
6.0
21
17
1.675.0900.15
HSK-INOX 1.4404 1.675.110...
PG 11
5-10
6.0
22
22
1.675.1100.01
HSK-INOX 1.4404 1.675.110...
PG 11
3-7
6.0
22
22
1.675.1100.15
HSK-INOX 1.4404 1.675.130...
PG 13.5
6-12
6.5
24
22
1.675.1300.01
HSK-INOX 1.4404 1.675.130...
PG 13.5
5-9
6.5
24
22
1.675.1300.15
HSK-INOX 1.4404 1.675.160...
PG 16
10-14
6.5
23
24
1.675.1600.01
HSK-INOX 1.4404 1.675.160...
PG 16
7-12
6.5
23
24
1.675.1600.15
HSK-INOX 1.4404 1.675.210...
PG 21
13-18
7.0
24
30
1.675.2100.01
HSK-INOX 1.4404 1.675.210...
PG 21
9-16
7.0
24
30
1.675.2100.15
HSK-INOX 1.4404 1.675.290...
PG 29
18-25
8.0
29
41
1.675.2900.01
HSK-INOX 1.4404 1.675.290...
PG 29
13-20
8.0
29
41
1.675.2900.15
HSK-INOX 1.4404 1.675.360...
PG 36
22-32
8.0
35
50
1.675.3600.01
HSK-INOX 1.4404 1.675.360...
PG 36
20-26
8.0
35
50
1.675.3600.15
HSK-INOX 1.4404 1.675.420...
PG 42
32-38
9.0
37
60
1.675.4200.01
HSK-INOX 1.4404 1.675.420...
PG 42
25-31
9.0
37
60
1.675.4200.15
HSK-INOX 1.4404 1.675.480...
PG 48
37-44
10.0
38
64
1.675.4800.01
HSK-INOX 1.4404 1.675.480...
PG 48
29-35
10.0
38
64
1.675.4800.15
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
HSK-INOX-PVDF 1.4404 PG - Standard Cable Glands
Hummel
05.02.2020
RCP2CR - GRLS
IAI
17.01.2022
Dia 20, Lead 4
Line Tech
10.08.2021
BSS Dia 20, Lead 30
Line Tech
10.08.2021
Dia 28, Lead 5 (PFT) - NSK
Line Tech
10.08.2021
PU07AR
Line Tech
10.08.2021
HA35EM
Line Tech
10.08.2021
PU05TR K1
Line Tech
10.08.2021
Dia 32, Lead 6 (ZFT) - Dia 32, Lead 6 (ZFT)
Line Tech
10.08.2021
Dia 32, Lead 6 (PFT) - Dia 32, Lead 6 (PFT)
Line Tech
10.08.2021
BSS Dia 12, Lead 30
Line Tech
10.08.2021
Dia 25, Lead 20 - NSK
Line Tech
10.08.2021
RCP2W-GRM
IAI
17.01.2022
RCP2 - RTCB
IAI
21.04.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表