HRG 1 - HALFEN Pipe support HRG 1
Halfen
Framing systems
Accessories
Pipe support
Powered by
CAD模型選擇
{halfen/montagetechnik/zubehoer/rohrschuh/hrg_1.prj},{NB=HRG-1-96-FV_architecture_350},{LODDEST=architecture},{LODLEVEL=350},{D=96},{DC=96.0},{CNSMAT=FV},{H=150},{L=180},{B=100},{T=8},{H1=91},{R=17},{W=66},{D1=11},{E=42.5},{SA=M8x30},{BR=25},{D2=2.5},{LK=125.0},{K=147.0},{LOC=8.5},{LD=8},{MA=3.75},{MC=0.6},{MK=5.3},{MM=6.5},{MS=13},{R2=19},{R1=2.5},{VC=3.00},{INFO=Data Sheet}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
D
Size
[mm]
H
Height
[mm]
HRG-1-21.5-FV
0291.009-00004
21.5
100
HRG-1-27-FV
0291.009-00004
27
100
HRG-1-33.5-FV
0291.009-00004
33.5
100
HRG-1-42.5-FV
0291.009-00004
42.5
100
HRG-1-48.5-FV
0291.009-00004
48.5
100
HRG-1-50-FV
0291.009-00004
50
100
HRG-1-56-FV
0291.009-00004
56
100
HRG-1-60-FV
0291.009-00004
60
100
HRG-1-64-FV
0291.009-00004
64
125
HRG-1-77-FV
0291.009-00004
77
125
HRG-1-80-FV
0291.009-00004
80
125
HRG-1-84-FV
0291.009-00004
84
125
HRG-1-89-FV
0291.009-00004
89
150
HRG-1-96-FV
0291.009-00004
96
150
HRG-1-100-FV
0291.009-00004
100
150
HRG-1-105-FV
0291.009-00004
105
150
HRG-1-110-FV
0291.009-00004
110
150
HRG-1-116-FV
0291.009-00004
116
150
HRG-1-125-FV
0291.009-00004
125
150
HRG-1-131-FV
0291.009-00004
131
150
HRG-1-137-FV
0291.009-00004
137
175
HRG-1-141-FV
0291.009-00004
141
175
HRG-1-150-FV
0291.009-00004
150
200
HRG-1-157-FV
0291.009-00004
157
200
HRG-1-160-FV
0291.009-00004
160
200
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表