Horizontal Expanding Tee (HT) - Series 2, 3, 4, & 5 - Steel - Cable Tray Fittings
Eaton B-Line
Cable Tray Systems & Supports / Cable Management
Series 2,3,4 & 5 Steel Cable Tray
Fittings
Powered by
CAD模型選擇
{cooperbline/cable_ts/series2345_ct_steel/fittings/hte_2345_asmtab.prj},{NB=4G-12-18-HT12},{W1=12\"},{W1PN=12},{WW1=12},{WMM=305},{W2=18},{H=4},{MAT=G},{TYPE=},{R=12},{PPATH=../../series2345_fittings/parts/hte_2345_asmtpl.prj},{LOD=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
PN
Part No.
ⁿ/ₐ
W1
W1 - Tray Width
[Inch]
WMM
W1 - Tray Width
[mm]
W2MM
W2 - Tray Width
[mm]
RMM
R - Bend Radius
[mm]
A
[Inch]
AMM
A
[mm]
B
[Inch]
BMM
B
[mm]
4G-06-09-HT12
4G-06-09-HT12
6"
152
229
305
18
457
39
991
4G-09-12-HT12
4G-09-12-HT12
9"
228
305
305
19 1/2
495
42
1067
4G-12-18-HT12
4G-12-18-HT12
12"
305
457
305
21
533
48
1219
4G-18-24-HT12
4G-18-24-HT12
18"
457
610
305
24
610
54
1372
4G-24-30-HT12
4G-24-30-HT12
24"
609
762
305
27
686
60
1524
4G-30-36-HT12
4G-30-36-HT12
30"
762
914
305
30
762
66
1676
4G-36-42-HT12
4G-36-42-HT12
36"
914
1067
305
33
838
72
1829
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表