您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Hollow pins chains type ''B'' - Hollow pins chains - DIN 8187 - ISO 606
BEA Ingranaggi
Chains
Chains
Chains Bea
Hollow pins chains
Powered by
CAD模型選擇
{bea/chains/chains/chains_bea/hollow_pins_chains/hollow_pins_chains_type_b_asmtab.prj},{NB=601615000},{ISO=10B-1},{CNSORDERNO=601615000},{P=15.875},{PI=5/8\"},{B1=9.65},{D2=5.18},{D1=10.16},{A2=19.6},{G=14.50},{CMIN=14.7},{CMED=19.7},{KG=0.77},{TYPE=B},{PPATH=hollow_pins_chains_type_a_b_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
ISO
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
P
p
[mm]
PI
p
[Inch]
B1
b1 min.
[mm]
D2
d2
[mm]
D1
d1 max.
[mm]
A2
a2 max.
[mm]
G
g max.
[mm]
CMIN
Minimum breaking load
[KN]
CMED
Average breaking load
[KN]
KG
q ?
[kg/m]
TYPE
Type
ⁿ/ₐ
601612000
08B-1
601612000
12.700
1/2"
7.75
4.50
8.51
17.0
11.60
10.8
17.4
0.58
B
601615000
10B-1
601615000
15.875
5/8"
9.65
5.18
10.16
19.6
14.50
14.7
19.7
0.77
B
601619000
12B-1
601619000
19.050
3/4"
11.68
5.85
12.07
22.7
15.90
16.7
23.3
0.98
B
601625000
16B-1
601625000
25.400
1"
17.02
8.33
15.88
36.1
20.50
32.7
41.0
2.21
B
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Hollow pins chains type ''A'' - Hollow pins chains - DIN 8187 - ISO 606
BEA Ingranaggi
06.07.2020
Simplex connecting links for ISO chain SRC - Connecting link and offset lin...
BEA Ingranaggi
06.07.2020
Simplex chains Bea ISO - Roller chains european standard - DIN 8187 - ISO 6...
BEA Ingranaggi
06.07.2020
Hollow pin chains - Hollow pin chains from Type 1 to Type 3
Wippermann
05.12.2018
Chain guide rails type ''BL'' - Chain guide rails in polyethylene
BEA Ingranaggi
06.07.2020
Chains bea in stainless steel with hollow pins - Chains in 304 stainless st...
BEA Ingranaggi
06.07.2020
Connecting links for hollow pins chains Bea type ''B'' - Connecting link an...
BEA Ingranaggi
06.07.2020
Simplex chains with straight plates - Roller chains with straight plates - ...
BEA Ingranaggi
06.07.2020
''T'' Profile for simplex chain - Chain guide rails in polyethylene
BEA Ingranaggi
06.07.2020
Simplex chains SRC ISO - Roller chains european standard ''Saturn'' - DIN 8...
BEA Ingranaggi
06.07.2020
Simplex sprockets 05B-1 - Sprockets for roller chains - DIN 8187 - ISO 606
BEA Ingranaggi
06.07.2020
Chain-stretcher with ball bearing national - Chain-stretcher sprockets with...
BEA Ingranaggi
06.07.2020
System Bea 16B-1 - Sprockets for roller chains ''System Bea'' - DIN 8187 - ...
BEA Ingranaggi
06.07.2020
Simplex sprockets 08B-1 - Sprockets for roller chains - DIN 8187 - ISO 606
BEA Ingranaggi
06.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表