您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
HK-ST Series
Mitsubishi Electric FA Industrial Products Corporation
Drive Products
Rotary Servo Motor
Powered by
CAD模型選擇
{mitsubishielectric/drive_products/rotary_servo_motor/hk_st_series.prj},{NB=HK-ST7024W},{MODEL=HK-ST7024W},{MODELX=7024W},{EBR=None},{FS=176},{RO=7.00},{STR=Standard}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
MODEL
Model
ⁿ/ₐ
EBR
Electromagnetic brake
ⁿ/ₐ
FS
Flange size
[mm]
RO
Rated output
[kW]
STR
Structure
ⁿ/ₐ
L
[mm]
KL
[mm]
HK-ST52W
HK-ST52W
None
130
0.50
Standard
115.5
59.8
HK-ST524W
HK-ST524W
None
130
0.50
Standard
115.5
59.8
HK-ST102W
HK-ST102W
None
130
1.00
Standard
126.5
70.8
HK-ST1024W
HK-ST1024W
None
130
1.00
Standard
126.5
70.8
HK-ST172W
HK-ST172W
None
130
1.75
Standard
137.5
81.8
HK-ST1724W
HK-ST1724W
None
130
1.75
Standard
137.5
81.8
HK-ST202AW
HK-ST202AW
None
130
2.00
Standard
159.5
103.8
HK-ST2024AW
HK-ST2024AW
None
130
2.00
Standard
159.5
103.8
HK-ST302W
HK-ST302W
None
130
3.00
Standard
181.5
125.8
HK-ST3024W
HK-ST3024W
None
130
3.00
Standard
181.5
125.8
HK-ST353W
HK-ST353W
None
130
3.50
Standard
159.5
103.8
HK-ST3534W
HK-ST3534W
None
130
3.50
Standard
159.5
103.8
HK-ST503W
HK-ST503W
None
130
5.00
Standard
203.5
147.8
HK-ST5034W
HK-ST5034W
None
130
5.00
Standard
203.5
147.8
HK-ST7M2UW
HK-ST7M2UW
None
176
0.75
Flat type
108.5
50.7
HK-ST172UW
HK-ST172UW
None
176
1.75
Flat type
118.5
60.7
HK-ST202W
HK-ST202W
None
176
2.00
Standard
138.5
80.7
HK-ST2024W
HK-ST2024W
None
176
2.00
Standard
138.5
80.7
HK-ST352W
HK-ST352W
None
176
3.50
Standard
158.5
100.7
HK-ST3524W
HK-ST3524W
None
176
3.50
Standard
158.5
100.7
HK-ST502W
HK-ST502W
None
176
5.00
Standard
178.5
120.7
HK-ST5024W
HK-ST5024W
None
176
5.00
Standard
178.5
120.7
HK-ST702W
HK-ST702W
None
176
7.00
Standard
218.5
160.7
HK-ST7024W
HK-ST7024W
None
176
7.00
Standard
218.5
160.7
HK-ST52WB
HK-ST52WB
Installed
130
0.50
Standard
150.0
59.8
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表