您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Reid Supply
Created: 09.12.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Reid Supply
HK-78004B - Socket Head Cap Screws - Metal Standard Head
Reid Supply
Tooling, Positioning & Fastening
Screws & Bolts
Screws
Cap Screws
Socket Head Cap Screws
Standard Head Socket Head Cap Screws
Powered by
CAD模型選擇
{reidsupply/l1_k00000000/l2_k08000000/l3_k08020000/l4_k08020200/l5_k08020202/p090515/hk-78004b.prj},{NB=HK-78064B},{PN=HK-78064B},{AMERSID=1136022},{APACID=-},{EMEAID=-},{THREAD=1/4-20},{L=1 1/4 },{LENGTHUNDERHEAD=1.25000000},{K= 3/16},{KEYSIZE=0.18750000},{HEADLENGTHSKETCH=0.25000},{THREADODSKETCH1=0.25000},{HEADDIAMETERSKET=0.37500},{PITCHHELIXSPIRAL=0.05000},{THREADLENGTHHELI=1.00000},{KEYDEPTHEXTRUDE1=0.12000},{URL=https://www.reidsupply.com/en-us/p/screws/hk-78064b}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
THREAD
Thread Size
ⁿ/ₐ
LENGTHUNDERHEAD
Length Under Head
[Inch]
KEYSIZE
Key Size
[Inch]
HK-78004B
HK-78004B
1136000
-
-
2-56
1/4
5/64
HK-78006B
HK-78006B
1082832
-
-
2-56
3/8
5/64
HK-78010B
HK-78010B
1136001
-
-
4-40
1/4
3/32
HK-78012B
HK-78012B
1136002
-
-
4-40
3/8
3/32
HK-78014B
HK-78014B
1136003
-
-
4-40
1/2
3/32
HK-78016B
HK-78016B
1136004
-
-
6-32
1/4
7/64
HK-78018B
HK-78018B
1136005
-
-
6-32
3/8
7/64
HK-78020B
HK-78020B
1136006
-
-
6-32
1/2
7/64
HK-78022B
HK-78022B
1136007
-
-
6-32
5/8
7/64
HK-78024B
HK-78024B
1136008
-
-
6-32
3/4
7/64
HK-78026B
HK-78026B
1136009
-
-
8-32
3/8
9/64
HK-78028B
HK-78028B
1136010
-
-
8-32
1/2
9/64
HK-78030B
HK-78030B
1136011
-
-
8-32
5/8
9/64
HK-78032B
HK-78032B
1136012
-
-
8-32
3/4
9/64
HK-78034B
HK-78034B
1136013
-
-
8-32
1
9/64
HK-78038B
HK-78038B
1136014
-
-
10-24
1/2
5/32
HK-78042B
HK-78042B
1136015
-
-
10-24
3/4
5/32
HK-78044B
HK-78044B
1082833
-
-
10-24
7/8
5/32
HK-78052B
HK-78052B
1136016
-
-
1/4-20
3/8
3/16
HK-78054B
HK-78054B
1136017
-
-
1/4-20
1/2
3/16
HK-78056B
HK-78056B
1136018
-
-
1/4-20
5/8
3/16
HK-78058B
HK-78058B
1136019
-
-
1/4-20
3/4
3/16
HK-78060B
HK-78060B
1136020
-
-
1/4-20
7/8
3/16
HK-78062B
HK-78062B
1136021
-
-
1/4-20
1
3/16
HK-78064B
HK-78064B
1136022
-
-
1/4-20
1 1/4
3/16
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 912 - Hexagon socket head cap screws
Fabory
13.02.2023
BRB-201017P - Socket Head Cap Screws - Metal Button Head
Essentra Components
24.07.2014
SSHS-FT - Socket Head Cap Screw (Special Low Head, Full Thread)
NBK (Nabeya Bi-tech Kaisha)
26.06.2024
SETS(INCH) - Hexalobular Socket Head Cap Screw / Extra Low Head / Inch Thre...
NBK (Nabeya Bi-tech Kaisha)
17.10.2022
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表