HiMod® Slydring® - Slydring® - HiMod® Slydring® for Rod According to ISO 10766
Trelleborg
Industrial Sealing Systems
Fluid Sealing Systems
Slydring®
Groove Design for Rod (Internal)
HiMod® Slydring® According to ISO 10766
Powered by
CAD模型選擇
{trelleborg_sealing_solutions/industrial_sealing_systems/fluid-dichtsysteme/fuehrungsringe/stange/himod_slydring_iso10766_er/himod_st_ass_tab.prj},{NB=GR6900600-HM061 (0)},{PARTNO=GR6900600},{DN=60.0},{D2=65.0},{L2=9.7},{W=2.50},{RMAX=0.2},{Z1=3.0},{NUT=0},{S1=0.40},{MC=HM061},{PRN=WR 60 65 9.7},{PPATH=himod_st_tpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNO
Part No.
ⁿ/ₐ
DN
Rod Diameter f8/h9
[mm]
D2
Groove Diameter H8
[mm]
L2
Groove Width +0.2
[mm]
W
Ring Tickness
[mm]
RMAX
Radius
[mm]
Z1
Ring Gap
[mm]
S1
Radial Clearance S1
[mm]
PRN
Sealing Parts Ref. Nr.
ⁿ/ₐ
GR4300200-HM061
GR4300200
20.0
23.1
4.0
1.55
0.2
2.5
0.30
WR 20 23.1 4
GR6500200-HM061
GR6500200
20.0
25.0
5.6
2.50
0.2
2.5
0.30
WR 20 25 5.6
GR6900200-HM061
GR6900200
20.0
25.0
9.7
2.50
0.2
2.5
0.30
WR 20 25 9.7
GR6500220-HM061
GR6500220
22.0
27.0
5.6
2.50
0.2
2.5
0.40
WR 22 27 5.6
GR6900220-HM061
GR6900220
22.0
27.0
9.7
2.50
0.2
2.5
0.40
WR 22 27 9.7
GR4300250-HM061
GR4300250
25.0
28.1
4.0
1.55
0.2
2.5
0.40
WR 25 28.1 4
GR6500250-HM061
GR6500250
25.0
30.0
5.6
2.50
0.2
2.5
0.40
WR 25 30 5.6
GR6900250-HM061
GR6900250
25.0
30.0
9.7
2.50
0.2
2.5
0.40
WR 25 30 9.7
GR6500270-HM061
GR6500270
27.0
32.0
5.6
2.50
0.2
2.5
0.40
WR 27 32 5.6
GR6900270-HM061
GR6900270
27.0
32.0
9.7
2.50
0.2
2.5
0.40
WR 27 32 9.7
GR6500280-HM061
GR6500280
28.0
33.0
5.6
2.50
0.2
2.5
0.40
WR 28 33 5.6
GR6500300-HM061
GR6500300
30.0
35.0
5.6
2.50
0.2
2.5
0.40
WR 30 35 5.6
GR6900300-HM061
GR6900300
30.0
35.0
9.7
2.50
0.2
2.5
0.40
WR 30 35 9.7
GR6500320-HM061
GR6500320
32.0
37.0
5.6
2.50
0.2
2.5
0.40
WR 32 37 5.6
GR6900320-HM061
GR6900320
32.0
37.0
9.7
2.50
0.2
2.5
0.40
WR 32 37 9.7
GR6500350-HM061
GR6500350
35.0
40.0
5.6
2.50
0.2
2.5
0.40
WR 35 40 5.6
GR6900350-HM061
GR6900350
35.0
40.0
9.7
2.50
0.2
2.5
0.40
WR 35 40 9.7
GR6500360-HM061
GR6500360
36.0
41.0
5.6
2.50
0.2
2.5
0.40
WR 36 41 5.6
GR6900360-HM061
GR6900360
36.0
41.0
9.7
2.50
0.2
2.5
0.40
WR 36 41 9.7
GR6500400-HM061
GR6500400
40.0
45.0
5.6
2.50
0.2
3.0
0.40
WR 40 45 5.6
GR6900400-HM061
GR6900400
40.0
45.0
9.7
2.50
0.2
3.0
0.40
WR 40 45 9.7
GR7300400-HM061
GR7300400
40.0
45.0
15.0
2.50
0.2
3.0
0.40
WR 40 45 15
GR6500450-HM061
GR6500450
45.0
50.0
5.6
2.50
0.2
3.0
0.40
WR 45 50 5.6
GR6900450-HM061
GR6900450
45.0
50.0
9.7
2.50
0.2
3.0
0.40
WR 45 50 9.7
GR7300450-HM061
GR7300450
45.0
50.0
15.0
2.50
0.2
3.0
0.40
WR 45 50 15
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表