目錄: Goebel
Created: 25.01.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Goebel
High-strength blind rivet GO-LOCK countersunk (100°) with grooved stainless steel mandrel
Goebel
Blind Rivet and Blind Rivet Nuts
High strength blind rivets
High-strength blind rivet GO-LOCK
Powered by
CAD模型選擇
{goebel/niettechnik/hochfeste_blindniete/hochfeste_bliendniete_go_lock/hochfeste_bliendniete_go_lock_senkkopf_g_n_e.prj},{NB=7771504817_0_0_4.8_0},{DA=4.8},{ART=7771504817},{KTXT=GO-LOCK, Hochfeste Blindniete, Senkkopf 100° mit gerilltem Nietdorn},{MATD=Edelstahl A2 [ 1.4301 ]},{MATH=Edelstahl A2 [ 1.4301 ]},{KBV=[7.7:12.7]},{KB=0.0},{D1=4.8},{L=17.0},{FMAX=27.0},{D2=9.0},{K=2.20},{D=3.00},{P=≥ 27.0},{BH=[4.9:5.1]},{B=0.0},{S=5700},{Z=4400},{N=445},{F=0},{EAN=4049337092711},{SKU=7771504817-74},{ZTN=83082000},{ZU=-},{SD=-},{ROHS=ja},{PH=27.000},{VERS=2.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
DA
Outer diameter
[mm]
ART
Part ID
ⁿ/ₐ
KTXT
Short text
ⁿ/ₐ
MATD
Mandrel material
ⁿ/ₐ
MATH
Sleeve material
ⁿ/ₐ
D1
Sleeve diameter
[mm]
L
Sleeve length
[mm]
FMAX
Fmax
[mm]
D2
Head diameter
[mm]
K
Head height
ⁿ/ₐ
D
Rivet mandrel diameter
[mm]
P
Mandrel length
[mm]
S
Shear values
[N]
Z
Traction
[N]
N
Rivet mandrel ejection force
[N]
EAN
EAN Code
ⁿ/ₐ
SKU
SKU Number
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
ZU
DIBT approval
ⁿ/ₐ
SD
Layer thickness
[μm]
ROHS
Restriction of hazardous substances
ⁿ/ₐ
7771504813
4.8
7771504813
GO-LOCK, high-strength bl...
Stainless steel A2 [ 1.43...
Stainless steel A2 [ 1.43...
4.8
13.0
20.0
9.0
2.20
3.00
≥ 27.0
5700
4400
445
4049337092704
7771504813-74
83082000
-
-
Yes
7771504817
4.8
7771504817
GO-LOCK, high-strength bl...
Stainless steel A2 [ 1.43...
Stainless steel A2 [ 1.43...
4.8
17.0
27.0
9.0
2.20
3.00
≥ 27.0
5700
4400
445
4049337092711
7771504817-74
83082000
-
-
Yes
7771506417
6.4
7771506417
GO-LOCK, high-strength bl...
Stainless steel A2 [ 1.43...
Stainless steel A2 [ 1.43...
6.4
17.0
27.0
10.5
2.40
4.00
≥ 31.0
10500
8200
1112
4049337092728
7771506417-74
83082000
-
-
Yes
7771506423
6.4
7771506423
GO-LOCK, high-strength bl...
Stainless steel A2 [ 1.43...
Stainless steel A2 [ 1.43...
6.4
23.5
37.0
10.5
2.40
4.00
≥ 31.0
10500
8200
1112
4049337076858
7771506423-74
83082000
-
-
Yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表